Frequency:32.768kHz
Size (LxWxT):0.9 x 0.6 x 0.3(in mm)
Murata’s MEMS resonators are piezoelectric elements that function as mechanical resonators to generate a constant frequency.
MEMS technology was used to realize the world’s smallest size resonator with very low ESR characteristics that is currently unachievable by quartz crystal resonators. Murata’s MEMS resonators achieves excellent frequency accuracy and stable temperature characteristics without the use of active elements to correct the initial frequency and frequency shift by temperature. This helps customers reduce both power consumption and mounting space.