Select your region & language

Personal Healthcare DevicesHearing aid

The outlook for devices and services in the healthcare and medical fields is changing due to social environment changes, such as the development of ICT technology (especially cloud penetration), an increase in the number of patients suffering from lifestyle-related diseases due to changes in the living environment and the aging population, and soaring medical costs. Hearing aids used for daily health management are also undergoing changes, such as miniaturization of equipment, connection with the cloud, and the addition of sensor functions.
Murata contributes to:

  • Improving product miniaturization and design freedom by providing small general-purpose components (capacitors, inductors, etc.)
  • Improving ease of use via network connections through wireless communication modules such as the Bluetooth® Smart module.

Swipe left or right to change screens View in landscape mode.

1Controller

2Connectivity

3Sensor

4Power Supply

5Traceability

6Timing Device

7Memory

General Purpose

左右にスワイプ可能です 横持ちでご覧ください
Product Series Apply
Chip Multilayer Ceramic Capacitors for Consumer Electronics & Industrial Equipment GRM High Frequency Filter Circuit/Coupling/Decoupling/For Step-up
High Q Chip Multilayer Ceramic Capacitors for Consumer Electronics & Industrial Equipment GQM/
GJM
High Frequency Filter Circuit
Chip Multilayer Ceramic Capacitors with Soft Termination for Consumer Electronics & Industrial Equipment GRJ Coupling/Decoupling/For Step-up
3 Terminals Low ESL Chip Multilayer Ceramic Capacitors(EMI filter) for Consumer Electronics & Industrial Equipment NFM Noise Suppression/Decoupling
Polymer Aluminum Electrolytic Capacitors ECAS Smoothing /Transient Backup
Chip Inductors (Chip Coils) LQW/
LQP/
LQG
High Frequency Circuit-Impedance Matching /Resonance
LQM/
LQH/
DFE
Voltage Conversion
Chip Ferrite Beads BLM Noise Suppression
NFZ
Feed Through Chip EMI Filters NFE
Chip Common Mode Choke Coils/
Common Mode Noise Filters
DLW/
DLM
Coin Manganese Dioxide Lithium Batteries Standard Type Battery Backup