Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Processor [ASIC / FPGA / xPU],Optical Backbone network,Optical Module,Server,Storage,Switch,Base Station,Industrial Equipment

Appearance & Shape

Murata Icon X Specifications

Iout(A)Max 3.5A
Vin(V) 8V to 28.8V
Vin(V)typ 24V
Vout(V) 3.3V to 5V
Vout(V)typ 5V
LineRegulation (%) -1.5% to 1.5%
LoadRegulation (%) -0.5% to 0.5%
Outputs (#) 1
Efficiency (%) 93%
Switching frequency (kHz) 400kHz
Size(mm)W 9.0mm
Size(mm)L 10.5mm
Size(mm)T 5.6mm
Operatingtemperature(degC) -40℃ to 115℃
Package SMD
Type Buck(Step-down)
Productseries MYMGA
Brand Murata

Murata Icon X Features

Input voltage ranges from 8.0 to 28.8V(Absolute maximum input voltage : 40.0V)
Settable output voltage from 3.3 to 5.0V
Up to 4A of output current(8.0-16.0Vin: 4A, 16.0-28.8Vin: 3.5A)
Quick response to load change
Size 10.5 x 9.0 x 5.6mm
High efficiency of 93% (24.0Vin/5.0Vout/3.5Aout)
Over Current protection (OCP) 
On/Off control (Positive logic)
Power Good (PGOOD) signal

Download a PDF file of this page

Details