Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Output power (W)Max 650W
Totaloutput power (W) 660W
Form 6 x 4
Vin (VAC) 90Vac to 264Vac
Vin (VAC)typ 100Vac
Vout(V) 22.8V to 12.6V
Vout(V)typ 24V
Iout(A)Max 27.1A
Iout (A)Peak 33.3A
Isolation Voltage (Vrms) 4000Vrms
Efficiency (%) 95%
Size(mm)W 101.6mm
Size(mm)L 152.4mm
Size(mm)T 40.0mm
Operatingtemperature(degC) -30℃ to 70℃
Outputs (#) 3
Productseries PQU650M
Vout2 (V)typ 5V
Vout3 (V)typ 12V
Brand Murata Power Solutions

Murata Icon X Features

The PQU650M is a medical grade open frame power module certified to IEC60601-1 Ed.3 with applied part rating of Tpe B and BF.
The series I capable of 450W when convection cooled convection cooled, 650W with forced airflow and a "power boost" to 800W.
It is intended for both medical and industrial.
All interface connnections are provided with header style connectors, for AC source, DC output and signal/fan interfaces, and incorporate a droop current sharing characteristic for parallel/redundant operation.