Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Output power (W)Max 150W
Vin(V) 57.6V to 160V
Vin(V)typ 110V
Vout(V) 24V
Vout(V)typ 24V
LineRegulation (%) -0.2% to 0.2%
LoadRegulation (%) -0.3% to 0.3%
Isolation Voltage (V) 3000V
Efficiency (%) 89%
Size(mm)W 57.9mm
Size(mm)L 55.9mm
Size(mm)T 12.7mm
Operatingtemperature(degC) -40℃ to 85℃
Outputs (#) 1
Iout(A)Max 6.25A
Form 1/2 Brick
Package DIP
Productseries IRH
Product Series Features 150W Fully Regulated, Half-brick in an Encapsulated Package
Brand Murata Power Solutions

Murata Icon X Features

24V, 6.25A, Single Output, Half-brick, 57.6-160V Input Range, Positive Logic, DOSA Pinout, Standard Baseplate, RoHS

Download a PDF file of this page

Details