Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Output power (W)Max 100W
Vin(V) 57.6V to 160V
Vin(V)typ 110V
Vout(V) 5V
Vout(V)typ 5V
LineRegulation (%) -0.2% to 0.2%
LoadRegulation (%) -0.3% to 0.3%
Isolation Voltage (V) 3000V
Efficiency (%) 85.5%
Size(mm)W 57.9mm
Size(mm)L 36.8mm
Size(mm)T 12.7mm
Operatingtemperature(degC) -40℃ to 85℃
Outputs (#) 1
Iout(A)Max 20A
Form 1/4 Brick
Package DIP
Productseries IRQ
Product Series Features 100W Fully Regulated, Quarter-brick in an Encapsulated Package
Brand Murata Power Solutions

Murata Icon X Features

5V, 20A, Single Output, Quarter-brick, 57.6-160V Input Range, Negative Logic, DOSA Pinout, Slotted Flanged Baseplate, RoHS

Download a PDF file of this page

Details