Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Iout(A)Max 30A
Vin(V) 5.5V to 13.8V
Vin(V)typ 12V
Vout(V) 0.591V to 6V
LineRegulation (%) -0.15% to 0.15%
LoadRegulation (%) -0.15% to 0.15%
Outputs (#) 1
Efficiency (%) 95%
Size(mm)W 30.5mm
Size(mm)L 15.5mm
Size(mm)T 18.1mm
Operatingtemperature(degC) -40℃ to 85℃
Package SIP
Type Modules (integrated components)
Productseries OKR
Product Series Features 30A SIP POLs
Brand Murata Power Solutions

Murata Icon X Features

30A, non-isolated PoL DC-DC Converter, SIP, 5.5-13.8Vin, 0.591-6Vout

Download a PDF file of this page

Details