Select your region & language

LPWA ProductsType 2DT LBAA0XV2DT-158

The Type 2DT (LBAA0XV2DT-158) module is LoRa Edge™ solution specially designed for Asset management using LoRa technology. This module offers ultra-low power design for long battery life, superior sensitivity, and high flexibility to build low-cost Internet of Things (IoT) tracking devices for both indoor and outdoor environments.

Product Status

  • In Production
Read more
Type 2DT
Product Type Module
Part.No LBAA0XV2DT-158
Chipset Semtech (LR1110)
Technology LoRa, Wi-Fi® passive scanner, GNSS low-power scanner
LoRa 860-930MHz
Wi-Fi passive scanner 2.4GHz
Modulation FSK, LoRa™, LR-FHSS
Antenna External
Operating Temperature Range −40 to 85°C
Dimension 9.98 × 8.70 × 1.74 mm
Operating Voltage 1.8 to 3.6V
Host Interface SPI
RoHS Compliant Yes
Certified FCC/ISED/CE/TELEC

Module Overview

With just 9.98 × 8.70 × 1.74 mm, Murata developed a multi-technology fused LPWAN geolocation module, offering ultra-low power design for long battery life, superior sensitivity, and high flexibility to build customized low-cost tracking devices, suited for Internet of Things (IoT) asset tracking applications for both indoor and outdoor environments.

Based upon Semtech latest LoRa Edge™ LR1110 solution, the Type 2DT module also features temperature compensated crystal oscillator (TCXO), crystal oscillators, LNA, RF switch, SPI interface and various GPIOs.

Designed for deployment globally, the module supports LoRa ISM bands from 860 MHz to 930 MHz, Wi-Fi® passive scanning 802.11b/g/n, and Low-power GNSS Scanning.

The device has a single part number globally, simplifying customer supply chains.
Accommodating a wide range of temperatures, the module can operate from −40 to 85°C.

The new Type 2DT module will help designers to develop solutions that meet the most demanding requirements, especially in Internet of Things (IoT) asset tracking applications such as asset location, asset recovery, traceability, supply chain, logistics, cold chain monitoring, inventory management, loss & theft prevention, amongst many more.

Block Diagram

Block Diagram

Type 2DT Technical Documents

Products Data Sheet

Last Update: October 10, 2025

Products Related Files

If you would like a product catalog or technical data, please check the check box and download it from the download button below.

Swipe left or right to change screens. View in landscape mode.
Type Document name File type
Type 2DT Product Brief PDF: 445KB
Hardware Application Note PDF: 455KB

Type 2DT Evaluation Kit

This evaluation kit included with Murata's LoRa module is available through Murata's authorized distributors.

PART NUMBER / KEY FEATURE
Murata Part Number LBAA0XV2DT-158EVK
Appearance
View of LBAA0XV2DT-158EVK
Murata LoRa® Module LBAA0XV2DT-158
Feature Connect pins of the SPI interface to the host, LED indicators, power regulator, antennas for Sub-GHz LoRa, Wi-Fi, and GNSS.
More Information See the Quick Start Guide