Enter a product part number, or a portion of a part number.
This page introduces problems that often occur with power supply units of brushless motors for FA equipment and industrial electrical equipment, its mechanism, and the solutions.
The conduction noise from the inverter and power circuit of the motor is too severe!
Large current noises enter when there are lightning strikes! The equipment stops, or malfunctions occur!
Common mode choke coil in power supply lines of a 10A class which could not be donewith a capacitor only using the PLT10H removes and suppresses noise!
Particularly, the combination shown in the following block diagram is the most effective for noise suppression.
Using the PLT10H effectively suppresses conduction noise from motor power supplies - Example of comparisons with products of other companies -
Application Examples
Top
<For Motors>
Brush motors for automobiles
Brush motors for FA equipment and industrial electrical equipment
Motors for nursing care and health appliances
<For Power Supplies>
Integrated type car navigation system (AVN) power supply units