Many 1005 size or smaller inductors that are currently in the market use paper tape as their taping material, and the smallest size, size 0402 LQP02 film-type inductors for high frequency, also used paper tape when initially launched in the market.
However, use of paper tape is problematic because of changes in cavity dimensions caused by changes in humidity during transportation or storage. This problem worsens as product size decreases, where it has been noted that paper tape may not be able to achieve essential mounting quality in surface mounting and highly reliable mounting surfaces.
To combat this problem, LQP02 series parts use W4P1 plastic tape taping specifications that have proven results with multilayer capacitors and already have a mounting infrastructure.
Figure 6 shows changes in cavity dimensions in conventional paper tape and W4P1 plastic tape under high humidity conditions. Figure 7 lists the merits of switching to W4P1. We will continue from here on as well to actively use W4P1 plastic tape in the LQP02 series.
In this lesson, we introduced mounting technology for inductor parts. These points are relevant to multilayer capacitors and all other chip parts. Murata Manufacturing will continue to provide optimized taping specifications, support for mounting techniques, and other mounting solutions to our customers, to ensure you feel confident when using our parts.