Select your region & language

SensorsPyroelectric Infrared Sensors SMD type IRS-D Series (Purchase of evaluation samples)

Pyroelectric infrared sensors
Infrared rays
IoT equipment in general: For human detection

  • Enables design with a high degree of freedom because it is a small, low profile, and reflowable SMD type with the world's smallest class (6 mm × 6 mm × 2.6 mm)
  • Reduces false positives with a high signal-to-noise ratio and strong noise resistance
  • Realizes ease of design with digital output (I²C)
  • Enables a reduction in power consumption with the interrupt function
Applications
  • IoT devices in general including doorbells, thermostats, smart lighting, and IP cameras
Specifications
  • Electrode size: Dual Element 2.0 × 0.5 mm
  • External size: 6.0 × 6.0 × 2.6 mm
  • Sensitivity: 19.5 mV (Typ.)
  • Element height: 1.65 mm
  • FoV: (horizonal/vertical: ±55°/±42°)
  • Power supply voltage: 1.8 V to 3.3 V
  • Current consumption: typ. 8 µA
  • Interface: I²C

Purchase of evaluation samples

Note

Please observe the applications and conditions of use described in datasheets.

The contents of datasheets are subject to change or products listed in them may be discontinued without prior notice. Please confirm delivery specification sheets before you get into the designing or mass production process.

If you agree to the term, please click "Agree and continue".