Select your region & language

Sound Components (Buzzer) For touch panels
Piezoelectric buzzers for thinner designs, higher sound pressure, and surface mounting

The future in which touch panels spread even further

Touch panels are widely used in various devices including smartphones, tablets, home appliances, office equipment, and automobiles. Replacing conventional physical buttons with touch panels in particular is significantly contributing to the functionality and design in refrigerators, washing machines, printers, copiers, infotainment systems, and navigation systems in particular.
While physical buttons offer tactile feedback when pressed, touch panels unify all controls into a single interface, significantly improving usability. As home appliance functionality is expected to increase in future generations, the prevalence of touch panels is also anticipated to grow.

Comfortable and easy to use.
Murata Manufacturing's SMD-type piezoelectric buzzers contribute to an improvement in functionality and design

Touch panels emit a clear response sound when a displayed icon is tapped, providing an alternative to tactile feedback and enhancing user comfort.
Murata's SMD-type piezoelectric sounders, which generate this sound, contribute to sleeker designs while delivering higher sound pressure and enabling surface mounting through their innovative structure and technology.

Image of functionality and design

Reasons for choosing Murata Manufacturing's SMD-type piezoelectric buzzers

Reason 1: Low profile

The board is located behind the touch panel. Therefore, there is high demand for the overall thickness of the panel to be thinner. In this case, the thin SMD-type works better than the pin-type.

Reason 2: Small

There is a need for small piezoelectric buzzers in the case of touch panels on small portable devices due to constraints on the board size. Murata Manufacturing offers a range of sizes from as small as 9.0 × 9.0 × 1.9 mm.

Reason 3: Surface mounting

Assembling products with surface-mounted components consolidates the soldering process into reflow only. This allows for reduced labor and costs.

What makes for an ideal sound in touch panels?

The lack of tactile feedback when using flat buttons, touch panels, and similar devices is often viewed as a disadvantage. Incorportating response sounds can provide users with auditory confirmation of their actions, enhancing their experience.
These sounds not only indicate operational changes—like alarms or alerts—but also assure users that the device has been successfully engaged. By offering this auditory feedback, users can interact with devices more safely and comfortably, ultimately fostering a sense of reassurance.
Additionally, these sounds play a crucial role in the user interface (UI) of the product and are referred to as UI sounds.

Image of touch panels

Sound comparison

Compare sound by model number/input signal (frequency).

PKLCS1212E2000-R1
PKLCS1212E2400-R1
PKLCS1212E4001-R1
PKMCS0909E4000-R1

Inquiries