Precision TCXO (Crystal Oscillator)XNCJH Series

Temperature Compensated Crystal Oscillator
Without VC function
Frequency : 10.0000 to 52.0000MHz
Size : 3.2 x 2.5 x 1.0mm
Metal sealed package

These oscillators consist of a high quality crystal unit and an excellent temperature compensation circuit. The parts are then packaged by Murata utilizing the many years of experience in advanced circuitry and measurement technology. These components are optimal for mobile communication, business radios, and other wireless systems.

   

Product status  

 
XNCJH Series

Series

Swipe left or right to change screens View in landscape mode.
Series Frequency Frequency Tolerance Frequency Shift by Temp. Frequency Aging
XNCJH 10.0000 to
52.0000MHz
±1.0ppm max. ±0.5ppm max.
(-30℃ to +85℃)
±1.0ppm max./year

Part Numbering

XNCHH 10M000 TJE A2 P0
1 2 3 4 5
  1. Series Name
  2. Nominal Frequency
    • Frequency is expressed by six-digit alphanumeric.
    • (example: 10.0000MHz → 10M000)
  3. Product Specification
  4. Individual Specification
  5. Packaging