XRCHJ Series (For Consumer)

SMD Type Crystal Units
Frequency: 16.000 to 52.000MHz
Size: 2.5 x 2.0 x 0.5mm
Seam sealed package

Seam sealed package Industry standard 2520 size.
Adopted seam sealing offers strong in package strength and high performance in mechanical shock and environment.

Product status

Murata Icon X Series

More detailed search
Part Numbering
XRCGB 30M000 F3M 00 R0
1 2 3 4 5
1. Series Name
2. Nominal Frequency
Frequency is expressed by six-digit alphanumeric. (example : 30.0000MHz → 30M000)
3. Product Specification
4. Individual Specification
With standard products, individual Specification is "00".
5. Packaging