S-ParameterMultilayer Ceramic Capacitors(MLCC)

This page provides the S-parameters of multilayer ceramic capacitors.

Download from SimSurfing

You can download the data of multiple selected part numbers at once.

PLEASE CAREFULLY READ THE FOLLOWING RESTRICTIONS BEFORE USING DATA ABOUT THE PRODUCTS ("DATA").
IF YOU DO NOT AGREE TO THE RESTRICTIONS, PLEASE DO NOT USE THE DATA. USE OF ANY PART OF THE DATA INDICATES YOUR COMPLETE AND UNCONDITIONAL ACCEPTANCE OF THE RESTRICTIONS SET FORTH BELOW.

Swipe up or down to change screens

Restrictions on the use of the DATA

  1. You shall not use the DATA for any purpose other than the confirmation of characteristics of the products and the electrical simulation using electronic circuit simulator.
  2. The DATA is provided on an "AS IS" basis without warranty of any kind, either express or implied, including but not limited to the implied warranties of merchantability, fitness for a particular purpose and non-infringement of third party rights.
  3. Murata Manufacturing, Co., Ltd. ("Murata") shall not be liable for any damages, including but not limited to any lost profits, lost savings or other incidental or consequential damages, arising out of or relating to the use of or inability to use the DATA, regardless of any notice of the possibility of such damages, or for any claims made by any third party.
  4. The DATA is subject to change from time to time or products may be discontinued without notice. Please check the latest version.
  5. You acknowledge and agree that the ownership and all intellectual property rights (including but not limited to copyright) of the DATA are held by Murata. You shall not redistribute or reproduce the DATA without prior consent of Murata.
  6. For details about a product, please refer to Murata catalog or approval specifications for the product.
Applicable condition of the DATA for S-parameters
  • Parameters shown in the DATA for S-parameters are typical values which are operated by high frequency small signal at 20 or 25 degree C. without DC voltage. Therefore, please note that under any other conditions above, you may not have adequate results.
  • The DATA may include the data for discontinued products. Please contact us about the latest production status.

Last Update 2/2/2021

Swipe left or right to change screens. View in landscape mode.
Application Series File size
for General Purpose GRM General Purpose Products ZIP: 81.7MB
GR3 High Effective Capacitance & High Ripple Current Type ZIP: 0.2MB
GRJ Soft Termination Type ZIP: 1.7MB
GR4 Ethernet LAN and primary-secondary coupling of DC-DC converters ZIP: 0.3MB
GR4 Splitter Circuit of G-Fast, xDSL ZIP: 0.1MB
GR7 Camera Flash circuit only ZIP: 0.1MB
GJM High Q Type ZIP: 30.7MB
GQM High Q and High Power Type ZIP: 6.4MB
GA2 Based on the Electrical Appliance and Material Safety Law of Japan ZIP: 0.1MB
GA3 Safety Standard Certified Type: Type GB, Type GD, Type GF ZIP: 0.5MB
LLL LW Reversed Low ESL Type ZIP: 0.7MB
LLR LW Reversed Controlled ESR Low ESL Type ZIP: 0.1MB
GJ4 Low Distortion Type ZIP: 0.1MB
GJ8 Low Acoustic Noise Type ZIP: 0.1MB
ZRA on Interposer Board Type ZIP: 0.1MB
ZRB on Interposer Board Type ZIP: 0.1MB
KRM Metal Terminal Type ZIP: 0.7MB
KR3 High Effective Capacitance & High Allowable Ripple Current Metal Terminal Type ZIP: 0.1MB
for Automotive (infotainment) GRT AEC-Q200 Compliant for Infotainment ZIP: 5.3MB
for Automotive (Powertrain/Safety) GCM for Automotive ZIP: 17.6MB
GC3 High Effective Capacitance & High Ripple Current Type ZIP: 0.2MB
GCJ Soft Termination Type ZIP: 4.4MB
GCQ High Q Chip Type ZIP: 2.8MB
GCD MLSC Design Type ZIP: 1.0MB
GCE Soft Termination MLSC Design Type ZIP: 1.3MB
KCM Metal Terminal Type ZIP: 0.4MB
KC3 High Effective Capacitance & High Allowable Ripple Current Metal Terminal Type ZIP: 0.2MB
KCA Safety Standard Certified Metal Terminal Type ZIP: 0.2MB
for Implantable Medical devices (Non Life support circuit) GCH For Implantable Medical devices (Non Life support circuit) ZIP: 1.5MB