Select your region & language

LC BalunFor Base station / Industrial Equipment

Balun for Base station / Industrial Equipment
Supported frequencies: 699MHz to 7.5GHz
Size: 1.6 × 0.8mm

Baluns

Series Lineup

How to read the part numbers

LDB Series

Swipe left or right to change screens View in landscape mode.
① ② ③ ④ ⑤ ⑥
L D B 1 8 1 G 6 B A A 2 A 0 0 2
①Product ID:
 LDB = Chip Multilayer Hybrid Balun
②Size: L × W (Refer to the Table1)
③Center Frequency
894M:894MHz
2G45:2450MHz
④Balance Impedance (Refer to the Table2)
⑤Series: Pin configuration and Filter type
⑥No. for our control
Table1
Size L (mm) W (mm)
0Q 0.65 0.50
15 1.00 0.50
1X 1.35 1.05
18 1.60 0.80
21 2.00 1.25
2H 2.50 2.00
Table2
Mark Impedance
A 50
B 100
F 200

LDM Series

Swipe left or right to change screens View in landscape mode.
① ② ③ ④ ⑤
L D M 0 Q 2 G 5 0 1 0 B E 0 0 5
①Product ID: LDM = Chip Multilayer Hybrid Balun
②Size: L × W (Refer to the right Table)
③Center Frequency
894M:894MHz
2G45:2450MHz
④Balance Impedance
05 = 50 ohm / 10 = 100 ohm / 20 = 200 ohm
⑤No. for our control
Size L (mm) W (mm)
0Q 0.65 0.50
15 1.00 0.50
1X 1.35 1.05
18 1.60 0.80
21 2.00 1.25
2H 2.50 2.00