Select your region & language

Silicon CapacitorsMethod of handling silicon capacitors

Using Tweezers

Image of tweezers

Metal tweezers can scratch the product. Therefore, it is recommended to use plastic tweezers or those covered with a soft resin material. If there is no soft material, use with ceramic tweezers carefully.

Using vacuum pick-up tools

We recommend using vacuum pick-up tools to grip the product.

Vacuum pick-up tool
  • Please use vacuum pick-up nozzles that made of soft materials such as Teflon®, Delrin®, PEEK, conductive nylon or non-conductive rubber.
    (*Never use ceramic or metal nozzles.)
  • Use an appropriate nozzle depending on the size and temperature of the product.
  • Among vacuum pickups, we recommend one that can replace nozzles.
  • If you need to handle sticky products, we recommend using Delrin material (below 135°C).

Check the link below for more information.

Please check here for details regarding storage conditions.

See below for FAQs on silicon capacitor.

Additional inquiries can be made through Contact Form.