Select your region & language

Silicon CapacitorsAssembly Note

Murata offers a lineup of products that support various board mounting methods and processes.
Please check the assembly notes in advance and conduct the mounting based on the recommended conditions.
There is a possibility mounting failures may occur if used outside the recommended conditions.

* May take several seconds depending on the number of selected files.

Last Update 29/07/2026

Swipe left or right to change screens. View in landscape mode.
Series Part Number
(First 6 digits)
Mounting Method Assembly Note Product Information
LPSC 935121
Solder Mounting
Assembly by reflow : PDF LINK
HSSC 935131 LINK
HTSC 935132 Assembly by reflow : PDF
Reflow at high temperature : PDF
LINK
XTSC 935133
ULSC 935155 Assembly by reflow : PDF LINK
935156
BBSC 939113
939114
UBSC 935151
935152
XBSC 939118
UBDC 939301 LINK
EMSC 935123
Wire-bonding / Embedded
horizontal
Assembly by Wire-bonding : PDF LINK
ETSC 935124 LINK
EXSC 935125
ATSC 935174 LINK
ULEC 935158 LINK
BBSC 939132
UBSC 935157
MGSC 935181 LINK
UWSC 935153
Wire-bonding
vertical
LINK
935154
WBSC 935142 LINK
935242
WTSC 935144
WXSC 935145
WLSC 935146 LINK
935246
WASC 935147 LINK
935148
935247
935248