Enter a product part number, or a portion of a part number.
I want to remove or suppress noise in AM/FM bands (several MHz to 100 MHz), but I cannot find suitable noise suppression products.
The noise is not reduced at all with a Y capacitor.
Since a Y capacitor cannot be connected to a chassis for use, common mode noise cannot be reduced.
Click here for more information about the frequency characteristics of the PLT10H.
Impedance
Click here for help with CISPR25for help
Brush motors for automobiles
Click here for help with AM/FM band noise
Integrated type car navigation (AVN) power supply unit
Click here for help with CISPR11
Motors for nursing care and health appliances
Top of Recommended Cases