Appearance & Shape

Murata Icon X Specifications

Oscillation circuits Not built-in
Size φ22.0×8.2 mm
Frequency 4.0kHz
Sound Pressure Level 86dB (typ.)
Sound Pressure Level 75dB (min.)
Measure Condition of Sound Pressure Level [±1.5Vo-p,4.0kHz,square wave,10cm]
Capacitance 12nF
Capacitance Tolerance ±30%
Measurement Condition of Capacitance [1kHz]
Maximum input voltage ±15.0Vo-p max.
Operating Temperature Range -20℃ to 70℃
Storage Temperature Range -30℃ to 80℃
Shape Lead
Lead Shape Pin type
Lead length Lead length:6.5mm
Drive Type External Drive
EIAJ Part Number PS-RP2-C22-40
Mass 2867mg

Murata Icon X Features

Externally driven piezoelectric sounders are used in digital watches, electronic calculators, telephones and other equipment. They are driven by a signal (ex.: 2048Hz or 4096Hz) from an LSI and provide melodious sound.

Features
1. Low power consumption
2. No noise and high reliability

Murata Icon X Applications

Other Usage

Consumer/Industrial

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
-B0 Bulk 750