Piezoelectric Sounders / Buzzers

Piezoelectric Sounders / Buzzers are sound components prepared by incorporating a piezoelectric vibration plate in a plastic case (resonator).

Piezoelectric sounders are sound components which generate sound suitable for use as input signals (including multi-tone, melody and so forth) without built-in oscillation circuits.
This characteristic allows them to be used in a wide range of applications. They come as the SMD type, which is optimal for small, high-density mounting and the pin type, which can be used for general purposes.

Piezoelectric buzzers are sound components which generate a monotone using a built-in oscillation circuit.

Sounder

Product Search

Product Lineup

Discontinued Products Information

Please see product list that have been discontinued, are planning to discontinue, or NRND.

Documents

my Murata Exclusive Content

Information is also provided for products that will soon be, or have already been, discontinued. You need to create an account with your company email address, log-in, request access to each site, and get a membership.

PDF Catalog

PDF catalogs for Piezoelectric Sound Components are available at the following links:

Piezoelectric Sound Components

Piezoelectric Sound Components (PDF: 4.1 MB)

CAT NO.
p37e-30
UPDATE
2/1/2022

Product Lineup of Sound Components (PDF: 0.2 MB)

UPDATE
1/11/2022

SMD Sounder for Consumer & Healthcare PKMCS/PKLCS Series (PDF: 0.3 MB)

UPDATE
2/19/2021

SMD Sounder for Autmotive industrial & Security PKMCS/PKLCS Series (PDF: 0.7 MB)

UPDATE
3/7/2017

High SPL SMD Sounder for Autmotive industrial & Security PKMCS1818 Series (PDF: 0.6 MB)

UPDATE
3/7/2017

Product News