Select your region & language

Gyro SensorsSCH1600 6-DOF XYZ-axis Gyroscope and XYZ-axis Accelerometer for Automotive

  • MEMS application guide
​

SCH1600 sensor family offers more flexibility for advanced customers with design options for redundancy and built-in adjustable dual output channels.

  • ±300°/s angular rate measurement range
  • ±8g acceleration measurement range
  • Auxiliary digital accelerometer channel with up to ±26g dynamic range
  • Gyro bias instability down to 0.5°/h, Angle random walk down to 0.03 °/√Hz
  • Options for output interpolation and decimation
  • Data ready output, timestamp index and SYNC input functions for clock domain synchronization
  • −40 to 110°C operating temperature range
  • 3.0 to 3.6V supply voltage, 1.7 to 3.6V I/O supply
  • SafeSPI v2.0 interface
  • 20bit and 16bit output data, selectable via SPI frame
  • Extensive self-diagnostic features, utilizing over 200 monitoring signals
  • 11.8mm × 13.4mm × 2.9mm (l × w × h) SOIC-24 inverted housing
  • Qualification according to AEC-Q100 grade 1
  • RoHS compliant robust SOIC plastic package suitable for lead free soldering process and SMD mounting
  • Proven capacitive 3D-MEMS technology
Image of SCH1600

Benefits

The SCH1600 series sensors are the best available single package 6DoF component for ADAS (Advanced Driver-Assistance Systems) functionality and AD (Automated Driving) through data fusion with GNSS (Global Navigation Satellite System) and various perception sensors such as camera, radar and lidar. The series includes two variants:

  • SCH1633-D01 – A versatile, high performance IMU with standard factory calibration
  • SCH1633-D05 – Extended factory calibration for temperature performance optimization

The market leading angle random walk and bias stability enable high quality gyro signal even within a few seconds of integration time.
The fast data rates, time synchronization features and high performance enable efficient IMU signal sharing for all sub-systems within a vehicle from HUD control to Camera and headlight leveling.
The products are equipped with the most stringent Functional Safety features in the market accomplished with over 200 internal monitoring signals.
The orthogonality of the measurement axes is calibrated at Murata, allowing system integrators to skip this costly and performance-critical process step.

Applications

SCH1600 series is targeted as the central vehicle IMU, providing high quality signal for all sub-systems within the vehicle even in the toughest environments.

Typical applications include:

  • Advanced Driver Assistance Systems (ADAS)
  • Automated Driving (AD)
  • Inertial Navigation
  • Advanced Vehicle Stability Control
  • Dynamic Leveling and Headlight Leveling

Series Lineup

Gyroscope

Swipe left or right to change screens View in landscape mode
Part Number Axis Measurement Range Amplitude Response, -3dB frequency Default Sensitivity
(16bit/20bit)
Operating Temperature Output type
SCH1633-D01 XYZ ±300°/s 13, 30, 68, 235, 280 or 370Hz 100/1600 LSB/°/s −40 °C to +110 °C Digital SPI
SCH1633-D05 XYZ ±300°/s 13, 30, 68, 235, 280 or 370Hz 100/1600 LSB/°/s −40 °C to +110 °C Digital SPI

Accelerometer

Swipe left or right to change screens View in landscape mode
Part Number Axis Measurement Range Amplitude Response, -3dB frequency Default Sensitivity
(16bit/20bit)
Operating Temperature Output type
SCH1633-D01 XYZ ±8g* 13, 30, 68, 235, 280 or 370Hz 200/3200 LSB/m/s2 −40 °C to +110 °C Digital SPI
SCH1633-D05 XYZ ±8g* 13, 30, 68, 235, 280 or 370Hz 200/3200 LSB/m/s2 −40 °C to +110 °C Digital SPI
  • *Electrical headroom up to 26g

Documentation

Flyer

For the additional content listed below, please contact us:

Contents

  • Assembly instructions for SCH1600 series
  • C-code example

Murata SCH1633-D01 Sets a New Standard for Automotive 6DoF Sensor

Murata SCH1633 is a high-performance combined gyroscope and accelerometer sensor.
This micro-electromechanical system (MEMS) based sensor moves the benchmark for performance, system integration, and total cost optimization.
It is designed for various automotive applications, including autonomous driving (AD), advanced driver-assistance systems (ADAS), inertial navigation, vehicle stability control, and camera or headlight alignment.

For the datasheets, samples and chip carrier PCBs, please send us an inquiry:

​