Global / MURATA MANUFACTURING CO., LTD.
Help

Sensors

Principles of Magnetoresistive Elements

Equivalent Circuit

Equivalent Circuit

The sensor circuit has a series or bridge-type structure, depending on its usage. In principle, the elements form one circuit on a single chip.

Series Circuit (with two elements)

Series Circuit (with two elements)

Bridge-type Circuit (with four elements)

Bridge-type Circuit (with four elements)

MR: Magnetoresistive element

Top of Page

Combination of Elements with Magnet

The sensor circuit is configured with a combination of elements and a permanent magnet.
A bias-type sensor circuit can be used to detect magnetic media movement. Applications include magnetic pattern recognition sensors and rotation sensors.
A motion type sensor circuit can be used for linear or rotational potentiometers. Applications include angle sensors.

Bias type

Bias type

Motion type

Motion type

Top of Page

Formula for Calculating the Sensor Output Voltage

Formula for Calculating the Sensor Output Voltage

Top of Page

Output Voltage/Temperature Characteristic

The output voltage/temperature characteristic depends on the carrier mobility/temperature characteristic. Therefore, the temperature coefficient is lower than that for the resistance/temperature characteristic by one digit.

Output Voltage/Temperature Characteristic

Output Voltage/Temperature Characteristic

  • 100% corresponds to the resistance obtained at 25°C.
  • The temperature coefficient is approx. -0.4%/°C.

Top of Page

Back to "Sensors"

Principles of Magnetoresistive Elements

Home > Products > Sensors > Technical Guide > Principles of Magnetoresistive Elements > Equivalent Circuit

Help

Global / MURATA MANUFACTURING CO.,LTD.