Select your region & language

RF / Microwave Coaxial Connectors with Switch

The RF circuit and ANT characteristics can be measured by mounting in an RF transmission line.
The internally built-in mechanical switch separates the RF circuit and ANT circuit, so that the circuit can be measured without any mutual effect using a dedicated probe made by Murata.

RF / Microwave Coaxial Connectors with Switch

Features

Except when measuring with probe, internal mechanical switch is connected, so RF circuit and Antenna circuit are connected.

  • Circuit diagrams 1
  • Circuit diagrams 2

Product Lineup

Selection Guide

Swipe left or right to change screens View in landscape mode
Series SWF SWG SWH SWH-2WAY SWJ
Part Number
MM8130-2600
MM8030-2610
MM8930-2600
MM8930-2620
MM8830-2600
Data Sheet Open the PDF Open the PDF Open the PDF Open the PDF Open the PDF
Size
(W×D×T)
2.5 × 2.5 × 1.4 2 × 2 × 0.9 1.6 × 1.6 × 0.7 1.6 × 1.6 × 0.7 1.4 × 1.2 × 0.65
Frequency Range Up to 6GHz Up to 11GHz Up to 12GHz Up to 12GHz Up to 20GHz
V.S.W.R.
maximum value
1.2 (Up to 3GHz)
1.3 (Up to 6GHz)
1.2 (Up to 3GHz)
1.3 (Up to 6GHz)
1.5 (Up to 11GHz)
1.1 (Up to 3GHz)
1.2 (Up to 6GHz)
1.3 (Up to 9GHz)
1.6 (Up to 12GHz)
1.2 (Up to 3GHz)
1.2 (Up to 6GHz)
1.4 (Up to 9GHz)
1.6 (Up to 12GHz)
1.2 (Up to 8GHz)
1.3 (Up to 9GHz)
1.5 (Up to 12GHz)
1.5 (Up to 15GHz)
1.6 (Up to 18GHz)
1.8 (Up to 20GHz)
Insertion Loss (dB)
maximum value
0.1 (Up to 3GHz)
0.2 (Up to 6GHz)
0.1 (Up to 3GHz)
0.2 (Up to 6GHz)
0.5 (Up to 11GHz)
0.10 (Up to 3GHz)
0.20 (Up to 6GHz)
0.25 (Up to 9GHz)
0.35 (Up to 12GHz)
0.10 (Up to 3GHz)
0.20 (Up to 6GHz)
0.25 (Up to 9GHz)
0.35 (Up to 12GHz)
0.1 (Up to 3GHz)
0.2 (Up to 6GHz)
0.3 (Up to 9GHz)
0.4 (Up to 12GHz)
0.5 (Up to 15GHz)
0.7 (Up to 18GHz)
1.3 (Up to 20GHz)
Isolation (dB)
minimum value
20 (Up to 3GHz)
15 (Up to 6GHz)
20 (Up to 3GHz)
15 (Up to 6GHz)
10 (Up to 11GHz)
25 (Up to 3GHz)
20 (Up to 6GHz)
17 (Up to 9GHz)
14 (Up to 12GHz)
RF 20 / ANT 18 (Up to 3GHz)
RF 15 / ANT 13 (Up to 6GHz)
RF 15 / ANT 11 (Up to 9GHz)
RF 13 / ANT 9 (Up to 12GHz)
27 (Up to 3GHz)
21 (Up to 6GHz)
17 (Up to 9GHz)
15 (Up to 12GHz)
12 (Up to 15GHz)
11 (Up to 18GHz)
11 (Up to 20GHz)
Durability (Cycle) 100 100 50 50 50

About probes

We have lineup of measurement probes that are designed for Murata connecters. Please use Murata probes for Murata connectors.

Manual probe without cable

This is used for evaluation in lab.

Measurement cable is able to be attached with this probe. This probe stands itself after mating is completed, because it has claw at contact point with connectors.

  • *Any stress to probe via cable after engagement may cause that probe come off, connectors get damage, or electrode peel off.
Manual probe with cable

This is used for evaluation in lab.

Measurement cable is assembled with probes. This probe stands itself after mating is completed, because it has claw at contact point with connectors.

  • *Any stress to probe via cable after engagement may cause that probe come off, connectors get damage, or electrode peel off.
Auto probe without floating mechanism

This probe is used for inspection in mass production process.

Probes are built in measurement fixture, and pressed at connectors.
This probe will not damage connectors because it doesn’t have locking function by claw.

Measurement fixture needs to have floating mechanism since the probe doesn’t have floating mechanism itself. Measurement cable is able to be attached with this probe.

Auto probe with floating mechanism

This probe is used for inspection in mass production process.

Probes are built in measurement fixture, and pressed at connectors.
This probe will not damage connectors because it doesn’t have locking function by claw.

Measurement fixture doesn’t need to have floating mechanism since the probe has floating mechanism itself.

Auto probe (tension free type)

This probe is used for inspection in mass production process.

It has same function as Auto probe with floating mechanism.

This probe is not affected by cable tension because of its special construction. The probe makes conversion cable easy to be handled.

Calibration adapter

This adapter is used for calibrating probes.

This has SMA connector on one side and Murata connector shape on the other side. It can connect cable from network analyzer and tip of probe.

Technical Support

Technical Guides

"my Murata Connector Site" Website for Members

You can download 3D Models (STEP), 3D CAE Data (For Ansys HFSS™), instruction manuals, and more here.

  • *We have posted this data on the "my Murata Open in New Window " website for members. You need to create a my Murata account, log into it, and then apply to use the "Connector Site" to view the data.

Applications

We introduce just some utilization examples here. Please feel free to ask about other applications.

Communication devices
  • Modems
  • CPEs
  • Gateways
  • Wi-Fi routers
  • Range extenders (repeaters)
  • BTSs
  • Satellite communications (Ground receivers)
PC & tablets
  • Notebooks
  • Tablets
  • Smart pens
  • Game consoles
Smartphones & wearables
  • AR / VR / smart glasses
  • Smartphones
  • Smartwatches
  • Wireless earphones
Smart homes*
  • Smart speakers
  • Smart TVs
  • Smart doors
  • Smart thermostats
  • Smart switches
  • Pet cameras
  • Robotic vacuum cleaners
  • Smart meters
Security*
  • Security cameras
  • Smart locks
Tracking*
  • Pet tracking
  • Package tracking
  • Loss prevention tags
Healthcare & medical*
  • Electronic thermometers
  • Electrocardiograms monitors
  • Hearing aids
  • Breast pumps
POS*
  • *RF / Microwave coaxial connectors with switches and RF / microwave multi line connectors (board-to-board / board-to-FPC connectors) are consumer products.
    Therefore, they may not be compatible with these applications. If you are considering these products for such applications, please contact us.

Related videos

Contributing to more efficient circuit measurements. Introduction to our switch connectors.

Switch connectors are found in communication equipment of all types. They are widely used for circuit measurements on manufacturing lines.

PDF Catalog

PDF catalogs for RF / Microwave Coaxial Connectors with Switch are available at the following links:

General connector catalog (PDF: 4.9 MB)

CAT NO.
o30-15
UPDATE
22/12/2025