Select your region & language

EMI Suppression Filters (EMC and Noise Suppression)Guidelines for EMI Suppression (EMC) Section 1
Chapter 5 Conductor conduction and common mode

Swipe left or right to change screens. View in landscape mode.
Chapter 5

Conductor conduction and common mode

5-3. Common mode noise occurrence

As described in Section 5-2, there is a normal mode and a common mode in components when noise is transmitted through a cable. It was also shown that the occurrence of noise voltage, as well as, the flow of noise current in the ground of an electronic device is called common mode noise.
In this section, we will focus on noise occurrence in this ground and study some of the mechanisms that generate common mode noise.
The mechanisms that generate common mode noise in actual electronic devices are complex. Therefore, they cannot be explained with simple models such as these. The models introduced here include elements with complex numerical values, such as floating electrostatic capacitance, so they are difficult to incorporate into a design.
However, understanding such mechanisms is very useful in designing low-noise electronic devices.


5-3-1. Examples of common mode noise occurrence

(1) When a cable is attached to the ground of a clock signal

Fig. 5-3-1 shows that noise emission is measured when a 20MHz clock signal is transmitted through a 5cm MSL (Micro Strip Line) at a frequency range of 30MHz to 1GHz and at a distance of 3m. Fig. 5-3-1(a) shows the result of using only a substrate while Fig. 5-3-1(b) shows the result of attaching two 25cm cables to the ground. We can conclude that when a cable is attached to the ground, noise emission increases to a frequency in which the entire wavelength nearly becomes half (in this case, 250MHz).
Therefore, we can say that attaching a conductor, such as an antenna, to the ground of a PCB, increases the noise, which is the same as the condition shown in Fig. 5-2-2 of Section 5-2. In other words, you can think of common mode noise as being induced by this ground.
(The test in Fig. 1 uses a substrate which has a ground on both sides of the MSL. This is not the structure of a regular MSL. Nonetheless, this section refers to it as MSL.)


(2) MSL also has noise in the ground

In this test, a clock signal is generated in an oscillator circuit housed in a small 3cm × 3cm shielding case using a built-in 3V battery, in order to neutralize the effects of noise emission from parts other than the cable and MSL. The device's appearance is shown in Fig. 5-3-1(c). This signal generator is also used as a noise source in succeeding tests.
Incidentally, the MSL used here is similar to the ideal signal wiring. As the figure shows, the front and back of the substrate becomes the ground plane connected through via, which is primarily for preventing voltage occurrence in the ground. Is it fine to assume that this noise was generated by this kind of mechanism? Also, how can it be suppressed?


Examples of common mode noise occurrence

Fig. 5-3-1 Examples of common mode noise occurrence

5-3-2. Current driving type model

(1) High ground impedance causes common mode noise

In the first model, we will study how voltage is produced in the ground as a result of high ground impedance. This model is called a current driving type [Reference 5, 6] .
Fig. 5-3-2 shows that when a signal passes back and forth through the ground, voltage is produced in the left-right ground due to ground impedance. This noise becomes stronger as ground impedance becomes larger. Also, this impedance is mainly produced by inductance which has a ground pattern.


(2) When the ground pattern is minute

Fig. 5-3-2 shows that when the ground is minute not in ground plane but pattern, ground inductance increases. The generated noise also becomes stronger.
Fig. 5-3-3 shows the measurement results when the MSL in Fig. 5-3-1 is replaced with a substrate that has a narrow ground. Compared to Fig. 5-3-1, we can see that the noise is significantly increased and that it is emitted at a rate that greatly exceeds the limit value of CISPR22. This level is near the level seen in Section 2-4, when an antenna was directly connected to a digital signal. This shows that even the ground can be a major noise source.
This type of substrate represents a weak ground. In the same manner, a ground full of noise can be referred to as a dirty ground.


Current drive model

Fig. 5-3-2 Current drive model

Example of noise that is emitted from a substrate with a weak ground

Fig. 5-3-3 Example of noise that is emitted from a substrate with a weak ground

(3) Ground pattern acts like a dipole antenna

This time, we can postulate that a cable attached to the ground is acting as a dipole antenna, as shown in Fig. 5-3-4(a). We can also think that the current flowing through this antenna is similar to the one shown in Fig. 5-3-4(b) in which a part of the signal current is a component making a detour, passing through the floating electrostatic capacitance without passing through the ground directly below the signal line. In this manner, when an electric current flows in a route different from the original route, it becomes a source of common mode noise.
This model can be expanded and be made similar to the one in Fig. 5-3-5 by inserting a cable and ground in the bypass route. The model in Fig. 5-3-5 explains how common mode current flowing in a cable occurs, as shown in Fig. 5-3-3(b) in Section 5-2.


Example of noise emission from the current route and ground
Fig. 5-3-4 Example of noise emission from the current route and ground
Model in which common mode current is conducted through a cable

Fig. 5-3-5 Model in which common mode current is conducted through a cable

(4) Reducing common mode noise

Common mode noise in a current driving type becomes stronger as the current and ground impedance increase. Thus, to suppress common mode noise, you can:

  1. (i) Lower the ground impedance
    1. Make the ground pattern flat
    2. Spread the metal plate below the substrate (called the ground plane) and reinforce the ground
    3. Bring the ground closer to the signal line (to increase the mutual inductance between the signal line and the ground)
    4. Shorten the ground (to shorten the route of the feedback current, inevitably shortening the signal line)
  2. (ii) Reduce the electric current
    1. Increase the load impedance
    2. Cut unwanted high frequency range components using a filter

The measures described in (i) point to ground strengthening.
However, as shown in the sample test in Fig. 5-3-1, a small amount of common mode noise will still be produced even when using an MSL that has a steady ground plane under the signal line. This is because there will be a minute inductance as long you don't have an infinitely large ground surface.


5-3-3. Voltage driving type model

(1) When noise occurs even when there is no flowing current

In the current driving type model, voltage is produced due to current flowing through the ground. Therefore, one might assume that noise should not occur when there is no flowing current. In an actual electronic device, however, the reality is that common mode noise frequently occurs even if there is nothing connected before the signal line. In other words, noise is produced just by applying voltage to the signal line even if there is no current flowing.
As an example, the test in Fig. 5-3-1 removes the load (50 ohms terminal). The change in noise when current is prevented from flowing through the signal line is shown in Fig. 5-3-6. (a) shows the condition with a load and (b) shows the condition without a load. When there is no load, noise decreases. However, a 220MHz noise remains. This cannot be clearly explained by the current driving type model.


Example of noise produced despite the absence of a current

Fig. 5-3-6 Example of noise produced despite the absence of a current

(2) Common mode current flows through the floating electrostatic capacitance

The remaining noise can be explained by the voltage driving type model. The voltage driving type is simplified and described in Fig. 5-3-7 [Reference 5,6] .
When two parallel conductors are connected to the noise source, the part with the same conductor length becomes the transmission line. A small amount of current flows through floating electrostatic capacitance C DM in between the lines, even if there is nothing connected before the conductors. However, since this current is in normal mode, noise emission is decreased.
However, if one of the conductors is made longer, half of the voltage of the noise source is applied to this conductor. This would create a type of dipole antenna with the other conductor. The voltage driving type model allows an antenna to be created using conductors protruding from the transmission line in this manner.
This time, the current which flows in the antenna flows through floating electrostatic capacitance C ant , as shown in the figure.


Voltage drive model

Fig. 5-3-7 Voltage drive model

(3) Common mode voltage decreases as the ground becomes wider

Fig. 5-3-7 describes the mechanism in which common mode current flows through the ground of a digital circuit (as shown in Fig. 5-3-8(a)), if the longer wiring is taken as the ground of the digital circuit. This current is produced just by having a voltage (noise source) in the signal line even if the signal current and ground impedance are very small.
In this case, what should be considered about the common mode noise voltage that occurs in the ground? By modifying the model in Fig. 5-3-8(a), the floating electrostatic capacitance towards the earth should be considered for each of the signal line and ground, as shown in Fig. 5-3-8(b). The voltage which is applied to capacitance C gnd of this model's ground becomes the common mode voltage.
In Fig. 5-3-8(b), common mode voltage decreases as floating electrostatic capacitance C gnd of the ground increases (in other words, ground size increases), and floating electrostatic capacitance C sig of the signal line decreases. In general, if the ground size is increased to strengthen the ground, common mode noise decreases. This can be understood by considering the model shown in Fig. 5-3-8(b).


Example of the application of the voltage drive model to a digital circuit

Fig. 5-3-8 Example of the application of the voltage drive model to a digital circuit

(4) Mechanism in which common mode noise flows through a cable

If we consider a cable connected to the ground in this manner, common mode current flows through the cable (as shown in Fig. 5-3-9). We can assume that this model returns to the noise source via floating electrostatic capacitance towards the earth. If a cable is attached to the ground in this manner, a part of the common mode current (shown by the arrow in Fig. 5-3-8(a)) will flow through a larger route, as shown in Fig. 5-3-9. Generally, attaching a cable to a ground that has noise, increases the intensity of noise emission. This model shows the mechanism behind this phenomenon.
This model explains how common mode current flowing in a cable occurs, as shown in Fig. 5-2-3(b) in Section 5-2. In order to correspond to Fig. 5-2-3 in Section 5-2, the direction of the arrow of the current in Fig. 5-3-8 and Fig. 5-3-9 is reversed. However, it is essentially the same route.


Common mode current conducted through a cable

Fig. 5-3-9 Common mode current conducted through a cable

In the voltage driving type, even if the current does not flow through the signal line or the ground, and even if there is no ground impedance, common mode current will flow via the floating electrostatic capacitance just by having a voltage (noise source) in the signal line.


(5) Reducing common mode noise

To effectively decrease common mode noise (voltage occurring in the ground) in the voltage driving type, C gnd needs to be increased while C sig needs to be decreased. Also, by decreasing C ant in Fig. 5-3-7 and Fig. 5-3-8, you can decrease the noise current. The following are specific ways to effectively do this:

  1. (i) Stabilize ground potential
    1. Make the ground widely flat (increase C gnd )
    2. Bring the ground closer to the signal line (decrease C sig )
    3. Shorten the signal line and avoid unnecessary protrusions (decrease C ant and C sig )
  2. (ii) Decrease the voltage
    1. Decrease the driving voltage
    2. Cut the unwanted high frequency range using a filter
    3. Connect to the ground when there is a floating noise source (heat sink)
  3. (iii) Decrease floating electrostatic capacitance C ant of the noise source
    1. Avoid carelessly bringing parts with strong noise near wires and metals.

Most of these noise suppression techniques are the same as the techniques used in the current driving type model.


(6) Noise suppression by reinforcing the ground

In the noise test shown in Fig. 5-3-1, we can observe that current driving type noise and voltage driving type noise are both connected.
Decreasing and stabilizing ground impedance is very important, regardless of the model. As an example, Fig. 5-3-10 shows the noise measurement results of reinforcing the ground by expanding the MSL's width up to 50mm. If you create a sufficiently large ground plane by using a substrate such as a multilayer substrate, you can suppress common mode noise in this manner.


Suppressing common mode noise by reinforcing the ground

Fig. 5-3-10 Suppressing common mode noise by reinforcing the ground

(7) Noise suppression using a EMI suppression filter

You can also suppress common mode noise by eliminating noise using an appropriate EMI suppression filter, even substrates with a weak ground.
Fig. 5-3-11 shows an example of using a π -type EMI suppression filter in the clock signal (noise source) using the substrate with a weak ground used in Fig. 5-3-3. Although this filter is for normal mode, you can effectively suppress common mode noise by placing it right after the noise source (before conversion to common mode). In doing this, you must decrease the impedance of the ground between the noise source and the filter as much as possible. For this test, MSL is used only in between the noise source and the filter.
If you can find the noise source this way in an actual electronic device, you will be able to apply noise suppression using a normal mode EMI suppression filter, even if the substrate has a weak ground.

Noise suppression using a filter in a substrate with a weak ground

Fig. 5-3-11 Noise suppression using a filter in a substrate with a weak ground

5-3-4. Ground structure to be considered

(1) Ground with low common mode noise

To reduce common mode noise due to the current driving model, it is important to reduce the ground impedance so that the signal feedback current flows smoothly. Extra care is required in particular for ground where feedback current flows through signals that contain high frequency components such as clock signals. This section outlines some examples of ground structures that cause many problems [Reference 7] .
Fig. 5-3-12(a) is an example of an ideal ground with low noise. Creating a ground plane beneath the signal line as shown in the figure allows the signal feedback current to go back immediately below the signal line, which reduces common mode noise. The ground plane covers the entire IC, not just the signal line.
Note that the ground plane is shown in the figure, however in a multilayer substrate, the power plane and ground plane operates in the same way. In the following examples where noise is generated easily, care must also be taken to avoid this structure for the power plane.


(2) Examples where common mode noise is generated easily

Figs. 5-3-12(b) to (d) are examples of a ground structure where noise is generated easily. Care must be taken to avoid these structures.
Fig. 5-3-12(b) is the case where the ground is wired instead of in a plane. This type of shape is common in structures other than multilayer substrates, however a relatively strong common mode noise is generated as shown by the test results in Fig. 5-3-4.


(3) Slits in the common plane

Fig. 5-3-12(c) is when there are slit notches in the ground plane. If multiple slits overlap beneath the signal line as shown in the figure, this will block the signal feedback current, and a voltage will be generated at both ends of the gap. While at first glance it may appear that there is a ground plane, this type of structure negates the effects of the ground plane. If slits are joined on the side of the signal line as shown in Fig. 5-3-13(a), the noise generated can be reduced.
With this type of structure, noise is easily generated when grounds with a high level of noise are separated, or several power planes are created on multiple power layers. Signal lines with a high level of noise such as clock signals are wired so that slits do not overlap.


(4) Passing signal line through multiple ground planes

Fig. 5-3-12(d) shows the signal line via passing through multiple planes. The signal feedback current passes through the plane that is closest to the signal line, however when there are multiple layers, the feedback current may not flow smoothly. The figure shows the signal line passing through the ground and power plane, however the condition is the same when passing through two ground planes.
When a signal is passed through the front and rear of a multilayer substrate, the structure is as shown. To suppress generated noise, the space between two planes (with a decoupling capacitor when one is the power plane as shown in the figure) must be connected near the signal via as shown in Fig. 5-3-13(b).


Examples of ground structures with a high level of noise
Fig. 5-3-12 Examples of ground structures with a high level of noise
Examples of improved ground structures

Fig. 5-3-13 Examples of improved ground structures

5-3-5. When wiring is protruding from the shield

(1) When the central conductor is protruding from the coaxial cable

By expanding on the voltage driving model, if a voltage is applied to two conductors with different lengths, a common mode current is always generated.
For example, even with a coaxial cable that is the ideal transmission line, if the core is protruding as shown in Fig. 5-3-14, a common mode current is induced in the outer conductor, and the entire cable emits noise as an antenna. This is also considered to be one type of voltage driving model.
Fig. 5-3-15 shows the test results after installing a 20cm coaxial cable to the 20MHz clock signal and measuring the noise when exposing 3cm from the end of the central conductor. This shows that a high level of noise is emitted, even with just 3cm exposed.


Common mode current flows when the end of the coaxial cable is exposed
Fig. 5-3-14 Common mode current flows when the end of the coaxial cable is exposed
Change in emission when 3cm of the central conductor is protruding

Fig. 5-3-15 Change in emission when 3cm of the central conductor is protruding

(2) The entire shield becomes an antenna for noise

Fig. 5-3-15(b) shows that the peak of emission is at a relatively low frequency of 100 to 500MHz. The length of the exposed central conductor is 3cm, and the frequency at λ /4 is 2.5GHz, which indicates that this makes it difficult to realise that this part can become a monopole antenna.
It is considered that frequency of 500MHz or less is mainly emitted from a coaxial cable with a larger size. If a common mode current is considered to be induced in the coaxial cable as shown in Fig. 5-3-14, it is easier to understand the way the coaxial cable becomes an antenna.
Even if a short cable is protruding from the shielding case as described in Fig. 4-3-27 in Section 4-3-16 above, it can be taken as the same structure as Fig. 5-3-14. Yet the example in Fig. 4-3-27 in Section 4-3-16 differs as the common mode current is induced in the shielding case instead of the outer conductor of Fig. 5-3-14.


(3) The shield breaks even with a small hole

This test represents wiring entering and exiting the shielding case of an electronic device. If wiring is entering and exiting from the shielding as shown in Fig. 5-3-16(a), this may cause common mode noise being induced to the shielding, even if the wiring is only several cm long. The shielding may appear to be broken with this layout due to wiring the small hole of several mm where the wiring passes through.
To prevent common mode noise being induced to the shielding case, an EMI suppression filter is attached to the section where the wiring passes through the shielding as shown in Fig. 5-3-16(b) to block noise from entering and exiting.

Broken shielding due to wiring passing through

Fig. 5-3-16 Broken shielding due to wiring passing through

5-3-6. Common impedance noise

(1) Interference between circuits due to common impedance

Power and ground is shared between multiple circuits within an electrical circuit. While it is ideal that this power and ground wiring have zero impedance, in reality they actually have very small impedance. Common impedance noise [Reference 2] is where the impedance in common areas causes the current in part of the circuit to affect other circuits. This common impedance noise is also one type of common mode noise model. This differs from the current driving model above as there are multiple circuits, impedance other than inductance is taken into account, and contains lines other than the ground.
For example, in Fig. 5-3-17, power is supplied from the left side of the figure to operate circuit 1 and circuit 2. The power and ground wiring are common for both circuit 1 and circuit 2, and have a common impedance Zp and Zg.
When a large current flows through circuit 1, the power and ground voltage change due to a drop in voltage caused by the common impedance. Common mode noise is generated in the circuit 2 ground and cables connected to this ground as a result.
In the figure, circuit 1 is defined as the source of noise, however common impedance noise is generated under the same effects even if circuit 2 is operating. In this case, noise is transmitted from circuit 2 to circuit 1.


Common impedance noise

Fig. 5-3-17 Common impedance noise

(2) Reducing common impedance noise

There are several methods that are effective for reducing common impedance noise, as shown in Fig. 5-3-18, and include:

  1. (a) Use larger wiring to reduce impedance in common areas
  2. (b) Use independent wiring for power and ground for each circuit to eliminate common areas
  3. (c) Confine the circuit 1 current using a decoupling capacitor

(a) has the same effect of suppressing noise as the current driving model shown in Section 5-3-2 above.


(3) Use independent wiring for power and ground for each circuit

(b) is a method that uses the power supply point as the reference point, and then features separate ground and power wiring connected to each individual circuit. There is no common wiring, which eliminates common impedance noise.
For example, when there are circuits that require large currents to be controlled, such as the motor driving circuit, combined with electronic circuits that operate on weak signals, this concept calls for separate power and ground to be used.


(4) Single point ground

In method (b), the ground line is wired from the reference point to each terminal circuit, and is referred to as a single point ground (more accurately, it is a single point ground due to the parallel connection). This is a design guide that is used for analog circuits with relatively low frequencies.
In addition to reducing the common impedance noise above, a single point ground is also effective in preventing incorrect operation due to the potential difference of the terminal. Please refer to technical books [References 3, 8, 9] for more details on single point ground.
A single point ground requires a large amount of wiring, which means that the wiring thickness decreases due to restrictions in area when creating the PCB as shown in Fig. 5-3-18(b). This in turn leads to an increase in impedance at the high frequency range. Additionally, when transmitting a signal across circuits (for example, from circuit 1 to circuit 2), the design of the ground, which is the signal return path, is difficult. For this reason, this method is not used very often with digital circuits.


(5) Decoupling capacitor

Fig. 5-3-18(c) outlines the method using a decoupling capacitor for the power source. Interference on circuit 2 can be prevented by confining a high frequency range current between circuit 1 and the decoupling capacitor.
The decoupling capacitor is an effective method in the high frequency range that the capacitor operates in. To increase the lower limit of the effective frequency, the electrostatic capacitance of the capacitor is increased.
To reduce common impedance noise in digital circuits, a decoupling capacitor is generally used after reducing the impedance of the ground by increasing the thickness of the wiring as shown in Fig. 5-3-18(a).


Reducing common impedance noise

Fig. 5-3-18 Reducing common impedance noise

5-3-7. Connecting transmission lines with different levels of balancing

(1) Balanced circuit and unbalanced circuit

Until now, the ground has been described as mainly the voltage reference point, however in an unbalanced circuit such as a digital circuit, the ground also operates as the return path for the signal current.
In general, transmission lines carrying signals consist of balanced circuits and unbalanced circuits. These two circuits differ in the way the voltage is distributed relative to ground as shown in Fig. 5-3-19.
Fig. 5-3-19 shows the distribution of voltage to ground when the line voltage is 1V. In (a) balanced circuit, 0.5V voltages have been applied to each line, and the symbols are opposite. In contrast, (b) unbalanced circuit has 0V applied to the outer conductor and 1V to the central conductor. As indicated, the characteristic of an unbalanced circuit is that all voltage is concentrated in the central conductor, while there is 0V applied to the outer conductor.


Balanced circuit and unbalanced circuit

Fig. 5-3-19 Balanced circuit and unbalanced circuit

(2) Connecting circuits with different balancing

Connecting these two circuits as shown in Fig. 5-3-20 has one line from the balanced circuit connected to the ground of the unbalanced circuit, which means that voltage that is half the signal is applied. This means that a voltage is generated at the ground, which is converted to common mode noise [Reference 5] . When this happens, the circuit contact point is converted from normal mode to common mode, or vice versa. This is referred to as mode conversion [Reference 1] .
Fig. 5-3-21 shows the results of measurements of noise emission when a 20MHz clock signal is (a) connected to a coaxial cable, (b) connected to a balanced cable, and (c) converted in the middle from a coaxial cable to a balanced cable. In either case, the length of the cable is 50cm. As shown in the figure, if the cable is not converted in the middle the level of noise emission is low, however if the cable is converted, emissions increase drastically. This is because the balancing changed at the contact point of the cable, which is believed to induce common mode noise.
Note that Fig. 5-3-21 has a higher level of noise than other test data, so the vertical axis has been changed accordingly.


Connecting wiring with different balancing
Fig. 5-3-20 Connecting wiring with different balancing
Example of noise emission when connecting a balanced circuit and unbalanced circuit

Fig. 5-3-21 Example of noise emission when connecting a balanced circuit and unbalanced circuit

(3) Balanced/unbalanced conversion circuit

When connecting a balanced circuit and unbalanced circuit in this way, a balun transformer called a balanced/unbalanced conversion circuit is normally used to prevent mode conversion [Reference 5] . Fig. 5-3-22 shows an example conversion circuit. A common mode choke coil can also be broadly considered a balanced/unbalanced conversion circuit. A resistive network or certain types of resonators are also often used.
In the test shown in Fig. 5-3-21(c), Fig. 5-3-23 shows an example of using a common mode choke coil at the cable connection point. Noise emission is suppressed to around 10 to 20dB in order to prevent conversion to common mode using a common mode choke coil.


Example of balanced/unbalanced conversion circuit
Fig. 5-3-22 Example of balanced/unbalanced conversion circuit
Example of noise suppression using a common mode choke coil

Fig. 5-3-23 Example of noise suppression using a common mode choke coil

5-3-8. Unintended balanced/unbalanced connection

(1) Mode conversion is generated with an unintended connection

When connecting signals or cables that have been properly designed with balancing, such as coaxial cables or LAN cables, it is normal to connect them so as not to disrupt the balancing. Yet ordinary circuits were not designed with balancing in mind, and there may be many cases of connections where mode conversion occurs unintentionally as shown in Fig. 5-3-20(a). An example where this occurs often is shown in Fig. 5-3-24.


(2) Flat cables or flexible boards

Printed boards or digital circuits with a ground plane as shown in Fig. 5-3-24 are considered to be relatively complete unbalanced circuits. When connecting a flat cable or flexible board to such circuits, if the cable side has a structure with minimal ground, it may not be completely unbalanced.
In this case, part of the normal mode signal that flows through the cable is converted to common mode, which appears on the cable or board ground and is emitted as noise.


(3) Power cable or audio cable

In power cables, audio cables and other similar cables, the number of power and ground lines is generally the same. Structurally, this is considered a balanced circuit. When connecting to an unbalanced printed board such as those shown in Fig. 5-3-24, mode conversion is believed to occur at the connection area.
Ordinarily, only direct current or low frequencies flow through these cables, so there are no problems even if mode conversion does occur. Yet when high frequency range noise flows through these cables, common mode noise is generated due to mode conversion. For example, switching noise from a switching power source is emitted from the power source cables.
At areas where cables that are similar to these types of balanced circuits are connected, a filter that is effective in both common mode and normal mode is included to eliminate noise regardless of whether mode conversion is occurring.


Example of unintended balanced/unbalanced connection

Fig. 5-3-24 Example of unintended balanced/unbalanced connection

(4) Connecting MSL with different ground width

With the flat cable or flexible board shown in Fig. 5-3-24, a ground of sufficient size cannot be made resulting in a mediocre transmission line that is neither balanced nor unbalanced. The same phenomenon occurs with printed boards.
For example, if MSL is used for the signal line, if the width of the ground beneath the signal line is small, it will not be a completely unbalanced circuit transmission line like a coaxial cable. If a normal mode current flows through such a line, the ground has a very small voltage.
When connecting MSLs that have a different ground width together as shown in Fig. 5-3-25, the voltage on the left and right MSL ground differs, which generates a voltage between the grounds.
To suppress common mode noise, the ground width is suppressed so that the ground width of the left and right MSL does not change. Alternatively, an EMI suppression filter can be used to remove noise elements flowing through the signal line in advance.
The theory behind ground width suppression is explained with the current division ratio concept. Please refer to technical books [Reference 5] for more details.


Connecting MSL with different ground width
Fig. 5-3-25 Connecting MSL with different ground width

“5-3 Common mode noise occurrence” - Key points

The mechanisms for generating common mode noise generated in ground includes

  • Current driving type model
  • Voltage driving type model
  • Common impedance
  • Connection of balanced circuit and unbalanced circuit

Care must be taken during the design of electronic devices so that these mechanisms are not included.

  1. Products
  2. Noise Suppression Products / EMI Suppression Filters / TVS Diodes (ESD Protection Devices)
  3. Outline of EMI Suppression Filters (EMC and Noise Suppression)
  4. Guidelines for EMI Suppression (EMC)