LC trap filter

01005 inch size one-chip notch filter
Suitable for carrier frequency interference countermeasures.

Appearance & Shape

LQZ02HQ Series

Specifications

LQZ02HQ Series

Swipe left or right to change screens View in landscape mode.
Part number Impedance
(Ω Typ.)
Insertion Loss
Characteristic
(dB Typ.)
DC
Resistance
Max.(Ω)
Rated
Current
(mA)
Self
Resonant
Frequency
(GHz Typ.)
at
2.40
GHz
at
2.44
GHz
at
2.50
GHz
at
2.40
GHz
at
2.44
GHz
at
2.50
GHz
LQZ02HQ242A02 460 600 345 15.0 15.7 13.0 0.55 200 2.44
  • Operating Temperature.  -55℃ to+125℃

Product Data

LQZ02HQ Series

Insertion Loss Characteristics