Isolated Gate Drive Power

Gate drive

Murata’s range of DC-DC converters for gate drive power are specifically designed for gate drive circuits, commonly used in alternative energy, motion & control, mobility, and healthcare solutions. The products offer the following features:

  • Ultra low isolation capacitance 3pF
  • Optimised bipolar output voltages for IGBT/SiC & MOS gate drives
  • DC Link voltages up to 3KV withstand capability
  • Characterised partial discharge performance
  • dv/dt immunity up to 80kV/µS at 1.6kV

Product Search

Product Lineup