Power SemiconductorFlexiCP™
PE25204

48Vin, Divide by 4, 6A Charge Pump, Capacitor Divider

  • In Production
  • Recommended
  • New
Read more
  • RoHS
Read more

Product Detail

PE25204 is 48 Volt divide-by-4 charge pump capacitor divider IC with integrated FETs.
Capable of delivering up to 72 watts of power with peak efficiency of 97%.
PE25204 devices can be connected in parallel to provide high power, high efficiency solutions suitable for a variety of 48V to 12V step-down conversion applications such as datacenters, networking routers, base stations and optical equipment.

Io [A] 6
Divider Ratio 4
Vin [V] 18-60
Vo [V] Vin/4
Peak Efficiency [%] 96.8%
Package WLCSP
Feature Enable, Power Good, Adjustable Switching Frequency, Low Power Mode, Over Current Protection, Over Temperature Protection, UVLO
Product Family FlexiCP™
Image of Product Detail

Technical Reference

Datasheet (PDF: 0.7 MB)

Evaluation Kit (EVK) User's Manual (PDF: 2.5 MB)

Explanation of Product Characteristic Icons

rohs

This product contain no restricted substances specified by RoHS Directive with more than maximum concentration value by weight in homogeneous material, except for cases falling under RoHS exemptions.

Restricted substances Maximum concentration value
Lead 0.1%
Mercury 0.1%
Cadmium 0.01%
Hexavalent chromium 0.1%
Polybrominated biphenyls (PBB) 0.1%
Polybrominated diphenyl ethers (PBDE) 0.1%
Bis (2-ethylhexyl) phthalate (DEHP) 0.1%
Butyl benzyl phthalate (BBP) 0.1%
Dibutyl phthalate (DBP) 0.1%
Diisobutyl phthalate (DIBP) 0.1%
REACH

The Product complies to provisions of REGULATION (EC) No 1907/2006(Reach)

Restriction of the substances contained in the article under Reach:
REACH regulation impose restrictions of product applications and substance ban on the basis of Article 67.1.
The inclusion of a Substance of Very High Concern (SVHC) in the Candidate List creates the duty to communicate information on substances in articles to allow safe use of the article, which is applicable to suppliers in Europe (Reach Article 33). It does not impose any restrictions on the use of the products, nor is it a substance ban. Please check "Murata products containing SVHC and Information on safe use"
AEC-Q100
AEC-Q100 compliant product
AEC-Q200
AEC-Q200 compliant product