High Voltage Resistors

High-voltage resistors are used for office equipment and home appliances such as printers, copying machines, and air-conditioners.

Offering high resistance and small deviation values, our products enable reduced set circuit signal inconsistencies and more reliable final products.

High Voltage Resistors

Product Search

Specification Overview

An overview of the specifications for each product series is shown as follows.
Please refer to the Product Lineup for detailed specifications.

○○○△□□ indicates individual resistance specification

Swipe left or right to change screens View in landscape mode.
Part Number Resistance
(min.)
(M ohm)
Resistance
(max.)
(M ohm)
Rated Voltage
(Single Use)
(kV)
Rated Voltage
(Molded Use)
(kV)
Rated Power
(W)
Lead Pitch P
(mm)
Length L
(mm)
Height H
(mm)
1 500 2 3 0.3 5.08 7.6 5.0
1 1000 3.5 5 0.5 7.62 10.1 5.0
1 1000 5 7.5 0.6 10.16 12.6 5.0
1 1000 6 10 0.7 12.70 15.1 5.0
1 1000 7 12 0.8 15.24 17.6 5.0
1 2000 8 14 1.0 17.78 20.2 5.0
1 1000 3.5 10 0.6 7.62 10.1 6.5
1 1000 5 10 0.8 10.16 12.6 6.5
1 1000 6 10 1.0 12.70 15.1 6.5
1 2000 7 12 1.1 15.24 17.6 6.5
1 2000 8 14 1.2 17.78 20.2 6.5
1 2000 9 16 1.3 20.32 22.7 6.5
1 2000 10 18 1.4 22.86 25.3 6.5
1 2000 12 22 1.7 27.94 30.5 6.5
1 1000 3.5 10 0.8 7.62 10.1 9.0
1 2000 5 10 1.0 10.16 12.6 9.0
1 2000 6 12 1.2 12.70 15.1 9.0
1 2000 7 14 1.3 15.24 17.6 9.0
1 2000 8 16 1.4 17.78 20.2 9.0
1 10000 9 18 1.5 20.32 22.7 9.0
1 1000 10 20 1.6 22.86 25.3 9.0
1 2000 20 35 2.5 40.64 25.3 10.0

For resistance value and ratio of B circuit, please contact us.