HF band RFID

For small product management
This photograph shows RFID tags intended for near-distance communication in the HF band (13.56 MHz). HF band RFID is used by public transport organizations and supermarkets, for example, for making payment, and is widely used in the form of contactless IC cards. Also, because data can be read using a tag in a smartphone, RFID can be installed easily without problem.

Murata Icon X RFID tag(by application)

Murata Icon X RFID tag(lineup)

*Reference
Under development
LXTBKYSCNR-013

For small product management
HF band
(13.56
MHz)
ISO15693/NFC Forum Type5
NXP ICODE SLIX2
64
bit
2528
bit
6.4 x 6.4 x 0.8mm
22mm
LXMS33HCNG-134 ISO15693/NFC Forum Type5
NXP ICODE SLIX
896
bit
3.2 x 3.2 x 0.7mm
20mm
LXMS33HCNK-171
ISO14443TypeA/NFC Forum Type2 NXP NTAG210
384
bit
3.2 x 3.2 x 0.75mm
15mm
LXMS33HCNL-167
ISO14443TypeA/NFC Forum Type2 NXP NTAG212
1024
bit
LXMSAPHA08-136
ISO15693/NFC Forum Type5
NXP ICODE SLIX
896
bit
8.3 x 8.3 x 0.8mm 42mm
LXMSAPHA17-176
ISO14443TypeA/NFC Forum Type2
NXP NTAG213
1152
bit
32mm

Murata Icon X Starter kit