Select your region & language

RFID ProductsUHF band RFID

Offering RFID tag and reader writer for wireless communication using UHF band(860-960MHz). UHF band RFID allows to read multiple tags as a batch at the long range. It is applicable for inventory control, inspection work, and logistics.

Please visit Murata solution website for more information.

UHF band RFID

RFID tag (by application)

In the following page you can find detailed information of RFID micro tag, including a video clip of use cases, the benefits of micro tag, and downloadable materials.

RFID tag (lineup)

Swipe left or right to change screens View in landscape mode
Part Number RFID standard IC EPC memory User memory Size
L×W×T
Read range* Stock Check
LXMSJZNCMK-257  PDF ISO 18000-63 / EPC Global Gen2v2 Impinj M781 128 bit 512 bit 1.2 × 1.2 × 0.55mm 23.4mm (JP/US band)
24.1mm (EU band)
LXMSJZNCMH-225  PDF Impinj M750 96 bit 32 bit 24.0mm (JP/US band)
25.4mm (EU band)
LXMS21NCMH-230  PDF 2.0 × 1.25 × 0.55mm 25.9mm (JP/US band)
29.7mm (EU band)
LXMS21ACMK-258  PDF Impinj M781 128 bit 512 bit 2.0 × 1.2 × 0.5mm 14m (on PCB)
LXTBKZMCMG-010  PDF Impinj Monza R6P 32 bit 6.0 × 2.0 × 2.3mm 1.5m (on metal)

Frequency: UHF band (865 to 928 MHz)

  • *Reference

Examples of commercially available mobile readers

For reading Murata's small tags measuring 1.2 × 1.2 × 0.55 mm and 2.0 × 1.25 × 0.55 mm, the combination of a dedicated small loop antenna and a reader-writer is suitable.
Examples:

  • Combination of Tertium Technology's UHF Scanner RE40 SMA and UHF Viewfinder Antenna MS14 SMA
  • Combination of Impinj's Impinj R700 RAIN RFID Reader and Murata's LXRFZZUCCA-036/037-EVAL

For other tags, there is no particular antenna specification.

RW: UHF Scanner RE40
Antenna: UHF Viewfinder MS14 SMA