Enter a product part number, or a portion of a part number.
Specialized for detecting rotations. Stable output characteristics can be gained, so this type of magnetic switch achieves high accuracy detection of rotational displacements. Using two switches enables the sensing of the rotational direction.
Download a tool that enables you to easily simulate the relationship between the positions (the ON/OFF area) of the AMR sensor and the magnet.
Customers can find desired AMR sensors on various comparison axes based on detection applications, supported voltages, frequencies, and regular use cases.
You can view technical documents about AMR sensors.
Learn about the basics of AMR (magnetic) sensors, including their general characteristics and advantages, how they differ from other types of sensors used, and more.
See how opening/closing detection, position detection, rotation detection, and omnidirectional detection are used and examples of how they are applied.
See videos related to AMR sensors.
The software 'SimSurfing' simulates the characteristics of Murata products.