Select your region & language

InclinometerSolutions for BCG

  • MEMS application guide

Solutions for Contactless Bed Sensor

The products are component parts of equipment

  • Opens new possibilities in patient monitoring and elderly care in hospitals, assisted living and even at homes
  • Embedded heart and respiration rate and beat-to-beat time signal processing enabling patient monitoring from bed occupancy to condition quality analysis
Bed Occupancy

Solutions for BCG

  • Component level solution comprising the pre-programmed microcontroller BCGMCU-D01 and the SCL3300-D01 inclination sensor

Description

The new bed sensor technology is based on the Ballistocardiographic (BCG) principle. When the heart pumps blood there is a recoil effect to the opposite direction. This means that when e.g. lying on a bed, the entire bed will be subject to micro movements due to the blood flow. We use an ultra-sensitive Murata accelerometer to capture this signal. A microcontroller with a specially made algorithms are able to extract heart rate and many other vital signs from the signal.

The BCG Products outputs vital signs and bed occupancy information such as:

  • Heart rate
  • Respiration rate
  • Heart rate variability (correlates to stress level)
  • Relative stroke volume (how much blood the heart pumps)
  • Bed status indicator (is the bed empty, is patient in bed, is patient moving in bed)

Documentation

Flyer