InclinometersSCL3300 Inclinometers

  • MEMS application guide

High Performance 3-axis Inclinometer

3-axis MEMS sensor offering best-in-class characteristics for inclination measurements.

  • Size 7.6 x 8.6 x 3.3mm3 (w x l x h)
  • Four user selectable measurement modes for sensor performance optimization for different applications and their requirements
  • The ultra-low noise density even down to just 0.001°/√Hz for high measurement resolution
  • SPI digital interface
  • Unique mechanical over damping
  • ー40℃ ... + 125℃ operating range
  • 3.0V...3.6V supply voltage with 1.2mA current consumption
  • Proven capacitive 3D-MEMS technology

Benefits

  • Robust design
  • High performance

Applications

SCL3300 is targeted at applications demanding high stability with tough environmental requirements.

Typical applications include:

  • Leveling
  • Tilt sensing
  • Machine control
  • Structural health monitoring
  • Inertial measurement units(IMUs)
  • Robotics
  • Positioning and guidance systems
 

Series Lineup

Swipe left or right to change screens View in landscape mode.
Part Number Axis Measurement Mode Option Maximum Range Amplitude Response Offset Temp. Characteristic Operating Temperature Output type
SCL3300-D01 3 1 ±1.2g/±90° 40Hz ±0.005°/℃ -40℃...+125℃ Digital SPI
2 ±2.4g/±90° 70Hz
3,4 Inclination mode/±10° 10Hz

*Sensitivity of the acceleration output, between 0...1°.

Video

3-axis inclination sensor with digital interface and output available in degrees

SCL3300 series products have high resolution digital interface. This enables advanced signal processing and no high performance AD-converter is required for high performance system.
SCL3300 series products are measuring inclination to 3 sensing axis directions. This enables complete freedom of assembly orientation for customer product.
Products engineer explains features and advantage of SCL3300 in this video.