Enter a product part number, or a portion of a part number.
Murata's crystal units for automotive applications (XRCGB Series, XRCGE Series) use the world's first unique packaging technology that is not offered in existing crystal units. This packaging technology provides excellent quality, mass productivity and cost performance.
Advantages of Murata's crystal units for automotive applications
Supports on-board Ethernet/FlexRay for next generation vehicle communication standards.
Load capacity (Cs) : 6pF, 8pF, 10pF and others available. In addition to the above, we also offer a product lineup compatible to high drive level (600µm) and +125°C / +150°C. Please contact us for more information.
Satisfies the reliability guarantee required for automotive applications (AEC-Q200)
*Applicable series : XRCGB_F_A /XRCGB_F_C /XRCGB_F_G / XRCGE_F_A
Please refer to Murata’s recommended products for each application and function.
2.5x2.0mm/2.0x1.6mm sizes allow for ECU downsizing. These package sizes allow for a maximum of 60% downsizing capabilities compared to the 3.2x2.5mm size.
This package consists of a mechanical and weather resistant performance, along with excellent shock and drop shock resistance.
Learn more:
Murata’s original particle screening technology that ensures the screening of defective products, to which particles responsible for the deterioration of the characteristics of quartz crystals have adhered, during the production process. (Patent technology No. 4998620)
Murata adopted corner electrode terminations, which improve the visibility of the solder fillets while remaining compact.
※AOI : Automatic Optical Inspection (Board visual inspection)
You can refine the search for products that are suited to required specifications.
Abundant application support Our"IC - Timing Devices Matching Search Tool" Open in New Window enables searches tailored to the ICs and impedance matching circuits implemented in designs. Learn more :IC Matching Service Information
Learn more about Murata's crystal units for automotive applications Learn more :Contributing to Advanced Safe Cruising Technology in Automobiles with Quality Quartz Crystals
Small Package Crystal Unit for Automotive (2.0x1.6x 0.7mm) Each product series' page includes recommended products.
*This series is only for infotainment.
my Murata Exclusive Content
Information is also provided for products that will soon be, or have already been, discontinued. You need to create an account with your company email address, log-in, request access to each site, and get a membership.
The software 'SimSurfing' simulates the characteristics of Murata products.