Appearance & Shape

Murata Icon X Specifications

Product Type Ceramic Resonator (CERALOCK®)
Series CSACW_X
Frequency 25.000MHz
Frequency Tolerance +/-0.50% max.
Operating Temperature Range -20℃ to 80℃
Frequency Shift by Temperature +/-0.20% max.
Frequency Aging +/-0.10% max.
Resonant Impedance (R1) 60ohm max.
Shape SMD
Wash Not available
L x W (size) 2.5x2.0mm
Mass 29mg

Murata Icon X Features

MURATA's package technology expertise has enabled the development of the Chip CERALOCK(R) with built-in load capacitors. High-density mounting can be realized because of the small package and the elimination of the need for an external load capacitor.

Features
1. Oscillation circuits do not require external load capacitors.
2. Available in a wide frequency range.
3. Extremely small and have a low profile.
4. No adjustment is necessary for oscillation circuits.

Murata Icon X Applications

Other Usage

Consumer/Industrial

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity
R0 180mm Embossed Tape 3000

Download a PDF file of this page

Related Products

Scheduled for discontinuance within several years, and not recommended for use in new product designs.