XRCGB16M000FXN20R0

    1. Timing DevicesCeramic Resonators/Crystal Units/MEMS Resonators

Murata Icon X Appearance & Shape

Appearance | XRCGB16M000FXN20R0
Dimensions | XRCGB16M000FXN20R0

Murata Icon X Specifications

Product TypeCrystal Unit
SeriesXRCGB
TypeHCR2016
Frequency16.0000MHz
Frequency Tolerance+/-40ppm max. (25+/-3℃) (Total)
Operating Temperature Range-30℃ to 85℃
Frequency Aging+/-5ppm max./year
Equivalent Series Resistance (ESR)270ohm max.
Drive Level (DL)30μW (100μW max.)
Load Capacitance (Cs)8pF
ShapeSMD
WashNot available
L x W (size)2.0x1.6mm

Murata Icon X Features

The crystal unit that realized small package and highly accurate frequency.
Based on Murata's excellent package technology and high grade quartz crystal elements, achieving small size and high accuracy resonators.

Features
1. The series is available in the applications to be necessary for high accuracy resonator. Especially, it is the best for the communication clocks such as S-ATA and USB2.0.
2. The resonator is extremerly small size (2.0 x 1.6 x 0.7 (mm)) , and contribute to reduction in mounting area.
3. The series complies to RoHS directive, being lead-free (phase 3).

Murata Icon X Applications

Other Usage

Consumer

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

R0

180mm Plastic Tape

3000