Appearance & Shape

Murata Icon X Specifications

Product Type Crystal Unit
Series XRCGB
Type HCR2016
Frequency 32.0000MHz
Frequency Tolerance +/-10ppm max. (30+/-0.5℃)
Operating Temperature Range -40℃~105℃
Frequency Shift by Temperature +/-20ppm max.
Frequency Aging +/-2ppm max./year
Equivalent Series Resistance (ESR) 50ohm max.
Drive Level (DL) 300μW max
Load Capacitance (Cs) 8pF
Shape SMD
Wash Not available
L x W (size) 2.0x1.6mm
Mass 6.9mg

Murata Icon X Features

The crystal unit that realized small package and highly accurate frequency.
Based on Murata's excellent package technology and high grade quartz crystal elements, achieving small size and high accuracy resonators.

Features
3. The series is available in t applications to be necessary for high accuracy resonator. Especially, it is the best for the communication clocks such as Wi-Fi and Bluetooth®*.
2. The resonator is extremerly small size (2.0 x 1.6 x 0.7 (mm)) , and contribute to reduction in mounting area.
3. The series complies to RoHS directive, being lead-free (phase 3).
*Note: This product doesn’t have a Bluetooth® function.

Murata Icon X Applications

Other Usage

Consumer

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
R0 180mm Plastic Tape 3000