CSTCC3M58G53-R0

    1. Timing DevicesCeramic Resonators (CERALOCK®)
  • Production Start Date : 7/1/1996

Murata Icon X Appearance & Shape

Appearance | CSTCC3M58G53-R0
Dimensions | CSTCC3M58G53-R0

Murata Icon X Specifications

ShapeSMD
Frequency3.580MHz
Frequency Tolerance±0.50%
Operating Temperature Range-20℃ to 80℃
Frequency Shift by Temperature±0.30%
Frequency Aging±0.30%
Washavailable
Resonant Impedance50Ω
Built-in Load Capacitance15pF

Murata Icon X Features

MURATA's package technology expertise has enabled the development of the Chip CERALOCK(R) with built-in load capacitors. High-density mounting can be realized because of the small package and the elimination of the need for an external load capacitor.

Features
1. Oscillation circuits do not require external load capacitors.
2. Available in a wide frequency range.
3. Extremely small and have a low profile.
4. No adjustment is necessary for oscillation circuits.

Murata Icon X Applications

Other Usage

Consumer/Industrial

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

R0

180mm Embossed Tape

2000