XRCHH26M000F1QD8P0

    1. Timing DevicesCeramic Resonators/Crystal Units/MEMS Resonators
  • Last Time Buy Date : 9/30/2019

Murata Icon X Appearance & Shape

Appearance | XRCHH26M000F1QD8P0
Dimensions | XRCHH26M000F1QD8P0

Murata Icon X Specifications

Product TypeCrystal Unit
SeriesXRCHH
TypeTAS-2520F
Frequency26.0MHz
Frequency Tolerance+/-10ppm max. (25+/-3℃)
Operating Temperature Range-30℃ to 85℃
Frequency Shift by Temperature+/-15ppm max.
Frequency Aging+/-1ppm max./year(+/-3ppm max./5years)
Equivalent Series Resistance (ESR)60ohm max.
Drive Level (DL)30μW
Load Capacitance (Cs)8pF
ShapeSMD
WashNot available
L x W (size)2.5x2.0mm

Murata Icon X Features

With unique metal sealing technology, this product realizes an excellent frequency stability over temperature and small size package. They are suitable for various types of digital communication equipment.

Murata Icon X Applications

Other Usage

Industrial

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

P0

180mm Plastic Tape

3000