Select your region & language

CeramicCapacitorDE1 Series

  • Certified by safety standard
  • RoHS Directive compliant product
  • REACH Regulation  compliant product
Read more
DE1 Series Safety Standard Certified Lead Type Disc Ceramic Capacitors for General Purpose / IEC60384-14 Class X1/Y1

Safety Standard Certified Lead Type Disc Ceramic Capacitors for Consumer Electronics & Industrial Equipment

IEC60384-14 X1/Y1 Class Certified Product (Reinforced insulation product)

Specific Applications

For the detail of specific applications, please refer to the following links or specification sheets.
Specific Applications Details
Precautions for use

Consumer equipment Industrial equipment Automotive infotainment/comfort equipment Automotive powertrain/safety equipment Medical equipment [GHTF A/B/C]
except for implant equipment

Features

1. IEC60384-14 certified product.

Please down load Safety Standard Certification (Type RA: X1/Y1) from here.

2. Product can help reduce the size of the board and the height of the set thanks to its small size and low profile.
Line up of 300Vac and 400Vac rated voltage products, in addition to the conventional 250Vac.

3. Coated with a flame-retardant epoxy resin (equivalent to UL94V-0), and guaranteed to operating temperature up to 125°C.

Uses a halogen-free (*2) external resin.

(*2) Definition of halogen free
Br = 900 ppm or less
Cl = 900 ppm or less
Br+Cl = 1,500 ppm or less

Example of Structure