CeramicCapacitorLLL Series

  • General
  • Complied with RoHS
  • REACH
  • LowESL
Read more

LW Reversed Low ESL Chip Multilayer Ceramic Capacitors for General Purpose

This low ESL capacitor is ideal for power supply decoupling of high-speed operation electronic equipment.

Features

1. Low ESL

Since the equivalent series inductance (ESL) is low and excellent in high frequency characteristics, this capacitor is suitable for power supply decoupling of high-speed operation electronic equipment.

Common 2-Terminal Capacitor LW Reversed Type (LLL Series)

2. Contributes to a reduction in the number of components.

The number of components can be reduced by using low ESL capacitors, while maintaining functions equivalent to Common 2 terminal Capacitor.

Murata proposes the use of the LLL series to reduce the number of components and high costs. Simulation is also possible.

Proposal for Cost Reductions >

Reduction in the number of parts

3. A maximum operating temperature up to 125 oC

We also offer an abundant lineup of X7* characteristics that can be used in high temperature locations, such as IC packages.

Specifications

Size(mm) 0.3x0.6mm - 0.6x1.0mm
Rated Voltage 2.5Vdc - 25Vdc
Capacitance 22000pF - 4.3μF
Main applications Application processor/CPU/GPU

Lineup

  • You can see the search result of the item you click on the capacitance chart.