Select your region & language

CeramicCapacitorLLL Series

  • RoHS Directive compliant product
  • REACH Regulation  compliant product
  • Low inductance
Read more

LW Reversed Low ESL Chip Multilayer Ceramic Capacitors for Consumer Electronics & Industrial Equipment

This low ESL capacitor is ideal for power supply decoupling of high-speed operation electronic equipment.

Specific Applications

For the detail of specific applications, please refer to the following links or specification sheets.
Specific Applications Details
Precautions for use

Consumer equipment Industrial equipment Automotive infotainment/comfort equipment Automotive powertrain/safety equipment Medical equipment [GHTF A/B/C]
except for implant equipment
Implanted medical equipment or medical equipment [GHTF D]

Features

1. Low ESL

Since the equivalent series inductance (ESL) is low and excellent in high frequency characteristics, this capacitor is suitable for power supply decoupling of high-speed operation electronic equipment.

  • Common 2-Terminal Capacitor LW Reversed Type (LLL Series) 1
  • Common 2-Terminal Capacitor LW Reversed Type (LLL Series) 2

2. Contributes to a reduction in the number of components.

The number of components can be reduced by using low ESL capacitors, while maintaining functions equivalent to Common 2 terminal Capacitor.

Murata proposes the use of the LLL series to reduce the number of components and high costs. Simulation is also possible.

Proposal for Cost Reductions >

Reduction in the number of parts

3. A maximum operating temperature up to 125 °C.

We also offer an abundant lineup of X7* characteristics that can be used in high temperature locations, such as IC packages.