Select your region & language

LoRa (LoRaWAN) ModulesWhere to Buy / Distributor Inventory

Type ABZ Evaluation Kit

This evaluation kit is for evaluating the operation and characteristics of ABZ type of LPWA module.

STMicro Discovery Kit

This evaluation kit included with Murata's LoRa modules is available from STMicroelectronics, one of Murata's LoRa business partners.

PART NUMBER / KEY FEATURE
STMicro Part Number B-L072Z-LRWAN1
Appearance
Murata LoRa® Module CMWX1ZZABZ-091
Feature ST-LINK/V2-1 embedded debug tool interface, LEDs, push-buttons, antenna,
Arduino™Uno V3 connectors and USB OTG connector in Micro-B format.
More Information

For customers who would like an evaluation kit, please contact us using the information below.

Hardware: STMicro Discovery board

Source : STMicroelectronics

Hardware Configuration(LoRa)

  • STMicro DISCOVERY Board
  • STMicro iCUBE Development
  • Tool (v1.1.0) with v1.0.2 Stack
  • PC
  • LoRa Gateway
  • Connection to internet
Source : STMicroelectronics

Software: Development kit

Source : STMicroelectronics
PART NUMBER / KEY FEATURE
STMicro Part Number I-CUBE-LRWAN
Feature i-CUBE-LRWAN Main Features:
  • Application integration ready
  • Easy add-on of the low-power LoRa® solution
  • Extremely low CPU load
  • No latency requirements
  • Small STM32 memory footprint
  • Low-power timing services provided
More Information
To create my ST Account

For customers who would like an evaluation kit, please contact us using the information below.

About the Type ABZ evaluation kit and sample request:

Type ABZ evaluation kit request

For customer who would like an evaluation kit, please contact us using the information below.

Type 1SJ Evaluation Kit

This evaluation kit is for evaluating the operation and characteristics of 1SJ type of LPWA module.

PART NUMBER / KEY FEATURE
Part Number LBAA0QB1SJ-TEMP-EVK
Appearance
Murata LoRa® Module LBAA0QB1SJ-296
Feature ST-LINK/V2-1 embedded debug tool interface, LEDs, push-buttons, antenna,
Arduino™Uno V3 connectors and USB OTG connector in Micro-B format.
More Information

Hardware Configuration(LoRa)

  • Type 1SJ Evaluation Kit
  • Type 1SJ-296 Modem module
  • PC with Putty terminal emulator
  • LoRaWAN Gateway with Wi-Fi
  • Wi-Fi Router
  • Connection to internet

Software: Development kit

Type 1SJ-296 and type 1SJ-686 AT command specification and other documents are available on my Murata after registeration, and approval access to Type 1SJ contents.
Type 1SJ-295 software development kit is available for customers. Please contact us using the information below.