Enter a product part number, or a portion of a part number.
I am looking for a small-sized SMD product; however, I cannot find a component that can be used to suppress noise for a 10A class.
I am having trouble with severe heat generation, even though the noise was reduced with a coil for large currents.
A large current flows when the FA equipment is started.
A large current flows through the motors when the wipers on the vehicle are operated when covered with snow.
Click here for more details on the PLT.
Product Features and Specifications
Click here if you are designing a large current set.
Brush motors for automobiles
Brushless motor power supplies for FA equipment and industrial equipment
Click here for more about PLT10H applications.
Interview with the Development Team
Top of Recommended Cases