Ceramic Resonators (CERALOCK)CSACN_G Series (For Consumer)

Production Status : To be discontinued

Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item.

SMD Type Ceramic Resonators
Frequency: 6.000MHz
Size: 3.3 x 1.6 x 0.9mm

Murata’s original packaging technology has realized these compact high-density resonators. 
These without built-in load capacitance type resonators can be used in a land pattern design similar to that of 4 terminals crystal unit.
It is the best for use in reference clock applications for microcomputers of various device (AV, OA, Home appliance and industrial systems). 

CSACNG Series

Series Lineup

Swipe left or right to change screens View in landscape mode.
Part Number Frequency (MHz) Frequency Tolerance (%) Frequency Shift by Temp. (%) Temperature Range (°C)
CSACN_G 4.00 / 6.00 ±0.5 -0.25 to +0.2 -20 to +85

Part Numbering

CSACM 8M00 G53 0000 R0
1 2 3 4 5
  1. Series Name
  2. Nominal Frequency
    • Frequency is expressed by four-digit alphanumeric.
    • (example : 8.000MHz → 8M00)
  3. Product Specification
  4. Individual Specification
    • With standard products, individual Specification is "0000".
  5. Packaging
CSACNG Series

Frequency Shift by Temperature
CSACN_G Series