Enter a product part number, or a portion of a part number.
Click the name of the series whose features and detailed specifications you want to view.
CSTNR_G Series
CSTCR_G Series*2
4.00 to 7.99 MHz
4.5 x 2.0 x 1.2 mm
CSTNE_G Series
CSTCE_G Series
8.00 to 13.99 MHz
3.2 x 1.3 x 0.8 mm
CSTNE_V Series
CSTCE_V Series
14.00 to 20.00 MHz
3.2 x 1.3 x 1.0 mm
*1 Product length and width are typical values. Product height is maximum value.
*2 Some products are NRND.
Send your inquiry
The software 'SimSurfing' simulates the characteristics of Murata products.