Ceramic Resonators (CERALOCK)CSACV_X_Q Series (For Automotive)

Production Status : To be discontinued

Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item.

SMD Type Ceramic Resonators
Frequency: 20.01 to 70.00MHz
Size: 3.7 x 3.1 x 1.4mm

It has high reliability and can use it for a wide temperature range, they have found use in the automotive market for many years.
It is the best for in-vehicle ECUs for safety/body control and battery control.

CSACVXQ Series

1Series Lineup

Swipe left or right to change screens View in landscape mode.
Part Number Frequency
(MHz)
Frequency Tolerance
(%)
Frequency Shift by Temp.
(%)
Temperature Range
(°C)
CSACV_X_Q 20.01 to 70.00 ±0.5 ±0.3 -40 to +125

Part Numbering

CSTCE 12M0 G15L 99 -R0
1 2 3 4 5
  1. Series Name
  2. Nominal Frequency
    • Frequency is expressed by four-digit alphanumeric.
    • (example : 8.000MHz → 8M00)
  3. Product Specification
  4. Individual Specification
    • With standard products, individual Specification is omitted.
  5. Packaging
CSACVXQ Series

Frequency Shift by Temperature
CSACV_X_Q Series