Select your region & language

LPWA ProductsType 1WL LBEU5ZZ1WL-857

The Type 1WL (LBEU5ZZ1WL-857) module is a multi-technology fused LoRaWAN geolocation module.
This module offers ultra-low power design for long battery life, superior sensitivity, and high flexibility to build low-cost Internet of Things (IoT) tracking devices for both indoor and outdoor environments.

Product Status

In Production
Type 1WL
Product Type Module
Part.No LBEU5ZZ1WL-857
Chipset Semtech (LR1110) + STM (STM32WB)
Technology LoRa, Wi-Fi® passive scanner, Bluetooth®, GNSS low-power scanner
LoRa 860-930MHz
Wi-Fi passive scanner 2.4GHz
Bluetooth 5.3 specification
Modulation FSK, LoRa™, LR-FHSS, BLE
Antenna External
Operating Temperature Range −30 to 85°C
Dimension 17 mm × 17.5 mm × 2.15 (max.) mm
Operating Voltage 3.0 to 3.3V
Host Interface I2C/UART/USB/SPI
RoHS Compliant Yes
FCC/IC Certified FCC/IC "Reference" Certified

Module Overview

With just 17 mm × 17.5 mm × 2.15 (max.) mm, Murata developed a multi-technology fused LPWAN geolocation module, offering ultra-low power design for long battery life, superior sensitivity, and high flexibility to build customized low-cost tracking devices, suited for Internet of Things (IoT) asset tracking applications for both indoor and outdoor environments.

Based upon Semtech latest LoRa Edge™ LR1110 solution, the Type 1WL module also features Ultra-Low power STM32WB series dual core microcontroller (MCU) from STMicroelectronics with 1MB of Flash Memory and 256KB of SRAM memory for customer application.
Also housed in the tiny module are temperature compensated crystal oscillator (TCXO), crystal oscillators, SAW filter, LNA, RF switch and multiple communication interfaces including UART/I2C/SPI/ADC/USB and various GPIOs.

Designed for deployment globally, the module supports LoRa ISM bands from 860 MHz to 930 MHz, Wi-Fi® passive scanning 802.11b/g/n, Low-power GNSS Scanning and Bluetooth® 5.3 specification.

The device has a single part number globally, simplifying customer supply chains.
Accommodating a wide range of temperatures, the module can operate from −30 to 85°C.

The new Type 1WL module will help designers to develop solutions that meet the most demanding requirements, especially in Internet of Things (IoT) asset tracking applications such as asset location, asset recovery, traceability, supply chain, logistics, cold chain monitoring, inventory management, loss & theft prevention, amongst many more.

Block Diagram

Block Diagram

Type 1WL Technical Documents

If you would like a product catalog or technical data, please check the check box and download it from the download button below.

Swipe left or right to change screens View in landscape mode

Evaluation Kit

Type 1WL Evaluation Kit

This evaluation kit included with Murata's LoRa modules is available through Murata's authorized distributors and from Actility Thing Park Market.

PART NUMBER/KEY FEATURE
Murata Part Number LBEU5ZZ1WL-633EVK
Appearance
View of LBEU5ZZ1WL-633
Murata LoRa® Module LBEU5ZZ1WL-633
Feature ST-LINK/V2-1 embedded debug tool interface, LEDs, push-buttons, buzzer, antenna, MEMS accelerometer and pressure sensor and USB OTG connector in Micro-B format.
More Information Abeeway Documentation Library Open in New Window

For customers who would like an evaluation kit, please purchase from Actility Thing Park Market.

Hardware: Type 1WL Evaluation Board

Swipe left or right to change screens View in landscape mode
Hardware: Type 1WL Evaluation Board

Software: Development Kit

PART NUMBER/KEY FEATURE
Actility Part Number 1WL-SDK
Feature 1WL-SDK Main Features:
  • Fully integrated with ST Mbed Development platform
  • Fully power optimized FreeRTOS
  • Power optimized drivers for all module components such as LoRaWAN, BLE, GNSS, Wi-Fi® as well as discovery board peripherals
  • Integrates LCTT tested LoRaWAN stack compliant with latest LoRaWAN standard and all regional profiles
  • SDK features Abeeway application firmware with an extensible command line interface (CLI) that can be used to test all the functionality of the discovery board or to write your own software
More Information Abeeway 1WL-SDK Open in New Window
Swipe left or right to change screens View in landscape mode
Software: Development kit
Source : Abeeway

Hardware Configuration (LoRa)

Hardware Configuration (LoRa) Source: Abeeway
  • Type 1WL Evaluation kit
  • 1WL SDK
  • PC
  • LoRa gateway
  • Connection to internet