Select your region & language

Outline of EMI Suppression Filters (EMC and Noise Suppression)Common mode choke coils / Common mode noise filters General lineup

Ultra-high cut-off frequency for high speed differential signal lines

Swipe left or right to change screens View in landscape mode.
Structure Photo Product series Comments
multilayer type
CMCC
NFG0QHB_HS2
  • Very high cut-off frequency and its matching to characteristic impedance enable transfer over high-speed differential signal lines without adversely affecting signal waveforms and, in particular, superior noise suppression at specific frequencies.
CMCC
DLM0QSB_HY2
  • Very high cut-off frequency and its matching to characteristic impedance enable excellent high-speed signal transfer characteristics and noise suppression without adversely affecting signal waveforms over high-speed differential signal lines.
CMCC
DLM0NSB_HY2
CMCC
DLM11CB_HH2
winding type
CMCC
DLW21SN_HQ2
  • Very high self-resonance frequency enables high cut-off frequency
  • Its matching to characteristic impedance enables good transmission of high-speed signals
  • DLW21HN_HQ2 is designed to be low profile
CMCC
DLW21HN_HQ2
CMCC
DLW21SN_XK2
DLW21SN_XQ2

High cut-off frequency for high speed differential signal lines

Swipe left or right to change screens View in landscape mode.
Structure Photo Product series Comments
multilayer type
CMCC
NFG0NCN_HL3
  • Enables noise suppression for differential signal lines without distortion in high-speed signal transmission.
  • High cut-off frequency and its matching to characteristic impedance enable good transmission of high-speed signals.
  • The NFP0NCN_HL3 is a three-line type
  • The DLM0NSM series has a higher cutoff frequency than the DLM0NSN series.
CMCC
DLM0QSN
CMCC
DLM0NSN
CMCC
DLM0NSM
CMCC
DLM11CN_HH2
winding type
CMCC
DLW21SN_SQ2
  • High impedance in the high frequency band for more effective noise suppression
  • High self-resonance frequency enables high cut-off frequency
  • DLW21HN_SQ2 is designed to be low profile
CMCC
DLW21HN_SQ2
CMCC
DLW21SN_SK2
CMCC
DLW31SN
CMCC
DLW21SR
  • Matches the characteristic impedance to enable good transmission of high-speed signals
  • Particularly suitable for the receiving side of the HDMI interface